What are you looking for?

This is Search input need to add more information.


Overview

The 2455RG Series consists of a temperature-sensitive bimetal disc, electrically isolated from the switch, which actuates the normally closed contacts. The contacts open when the surface or ambient temperatures increase to the operating snap point of the calibrated disc. Response to temperature changes is extremely rapid due to the inherently low mass of the disc and the small size of the product. These products are factory calibrated to the customer’s specification. They have gold alloy contacts for low voltage applications.
2455RG Commercial Thermostats – Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Commercial Thermostats Datasheet English 756KB
Thermostats Line Guide Product Line Guide English 444KB
Thermal Sensors Product Range Guide English 12MB

Browse 2455RG Series Products

Product Functional Properties Open Temperature Close Temperature
2455RG 00430201 Open on rise 48.9 °C [120 °F] 42.2 °C [108 °F]
2455RG 00870423 Open on rise 32.8 °C [200 °F] 7.8 °C [46 °F] min.
2455RG 01240024 Open on rise 73.9 °C [165 °F] 51.7 °C [125 °F]
2455RG 04610032 Open on rise 75.0 °C [167 °F] 52.8 °C [127 °F]
2455RG 80020479 Open on rise 105.0 °C [221 °F] 80.0 °C [176 °F]
2455RG 80820970 Close on rise 38.3 °C [101 °F] 54.4 °C [130 °F]
2455RG 81000480 Open on rise 60.0 °C [140 °F] 45.0 °C [113 °F]
2455RG 81570191 Open on rise 85.0 °C [185 °F] 76.7 °C [170 °F]
2455RG 81840020 Open on rise 137.8 °C [280 °F] 115.6 °C [240 °F]

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.