What are you looking for?

This is Search input need to add more information.


Overview

The 2450RCHG Series consists of a temperature-sensitive bimetal disc, electrically isolated from the switch, which actuates the normally closed contacts. The contacts open when the surface or ambient temperatures increase to the operating snap point of the calibrated disc. Response to temperature changes is extremely rapid due to the inherently low mass of the disc and the small size of the product. They have gold alloy contacts for low voltage applications.
2450RCHG Commercial Thermostats – Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Commercial Thermostats Datasheet English 756KB
Thermostats Line Guide Product Line Guide English 444KB
Thermal Sensors Product Range Guide English 12MB

Browse 2450RCHG Products

Product Functional Properties Open Temperature Close Temperature
2450RCHG 8138051 Open on rise 135.0 °C [275 °F] 121.1 °C [250 °F]
2450RCHG 8138052 Open on rise 65.6 °C [150 °F] 65.6 °C [150 °F]

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.