What are you looking for?

This is Search input need to add more information.


Overview

The 2450RCG Series consists of a temperature-sensitive bimetal disc, electrically isolated from the switch, which actuates the normally closed contacts. The contacts open when the surface or ambient temperatures increase to the operating snap point of the calibrated disc. Response to temperature changes is extremely rapid due to the inherently low mass of the disc and the small size of the product. They have gold alloy contacts for low voltage applications.

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Commercial Thermostats Datasheet English 756KB
Thermostats Line Guide Product Line Guide English 444KB

Browse 2450RCG Products

Product Functional Properties Open Temperature Close Temperature
2450RCG 01580042 Open on rise 204.4 °C [400 °F] 171.1 °C [340 °F]
2450RCG 80750340 Open on rise 148.9 °C [300 °F] 112.8 °C [235 °F]
2450RCG 80820847 Open on rise 115.6 °C [240 °F] 90.6 °C [195 °F]
2450RCG 80820866 Close on rise 140.1 °C [285 °F] 162.8 °C [325 °F]
2450RCG 80870479 Open on rise 79.4 °C [175 °F] 51.7 °C [125 °F]
2450RCG 80870481 Open on rise 175.0 °C [347 °F] 125.0 °C [257 °F]
2450RCG 82140043 Close on rise 43.3 °C [110 °F] 65.6 °C [150 °F]
2450RCG 84180065 Open on rise 160.0 °C [320 °F] 140.0 °C [284 °F]
2450RCG 85950011 Open on rise 120.0 °C [248 °F] 97.8 °C [208 °F]
2450RCG 86210144 Open on rise 115.6 °C [240 °F] 93.3 °C [200 °F]