What are you looking for?

This is Search input need to add more information.


Overview

The CSN Series of closed loop current sensors are based on the principles of the Magnetoresistive or Hall effects, and the null balance or zero magnetic flux method (feedback system). The magnetic flux in the sensor core is constantly controlled at zero. The amount of current required to balance zero flux is the measure of the primary current flowing through the conductor, multiplied by the ratio of the primary to secondary windings. This closed loop current is the output from the device and presents an image of the primary current reduced by the number of secondary turns at any time. This current can be expressed as a voltage by passing it through a resistor.
CSNX Closed Loop Current Sensors - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
CSN Series Magnetoresistive Closed Loop Current Sensors Datasheet English 396KB
Sensors and Switches for HVAC Applications Application Note English 5MB
Current Sensors Product Line Guide English 870KB
Current Sensors Product Range Guide English 885KB

Browse CSNX Series Products

Product Product Type Mounting Operate Current Sensed Current Range
CSNX25 Closed loop linear PCB on 11 Pins 25 A RMS at 25°C ±56 A

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.