What are you looking for?

This is Search input need to add more information.


Overview

The CSN Series of closed loop current sensors are based on the principles of the Magnetoresistive or Hall effects, and the null balance or zero magnetic flux method (feedback system). The magnetic flux in the sensor core is constantly controlled at zero. The amount of current required to balance zero flux is the measure of the primary current flowing through the conductor, multiplied by the ratio of the primary to secondary windings. This closed loop current is the output from the device and presents an image of the primary current reduced by the number of secondary turns at any time. This current can be expressed as a voltage by passing it through a resistor.
CSNF Series Closed Loop Current Sensors - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Current Sensors Product Line Guide English 870KB
Current Sensors Product Range Guide English 885KB

Browse CSNF Series Products

Product Product Type Mounting Operate Current Sensed Current Range
CSNF151 Closed loop linear PCB on 3 Pins 100 A RMS at 25°C ±180 A
CSNF151-001 Closed loop linear PCB on 3 Pins 100 A RMS at 25°C ±180 A
CSNF161 Closed loop linear PCB on 3 Pins 100 A RMS at 25°C ±150 A
CSNF161-002 Closed loop linear PCB on 3 Pins 100 A RMS at 25°C ±150 A
CSNF651 Closed loop linear PCB on 3 Pins 100 A RMS at 25°C ±150 A
CSNF661 Closed loop linear PCB on 3 Pins 100 A RMS at 25°C ±150 A

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.