What are you looking for?

This is Search input need to add more information.


Overview

The CSN Series of closed loop current sensors are based on the principles of the Magnetoresistive or Hall effects, and the null balance or zero magnetic flux method (feedback system). The magnetic flux in the sensor core is constantly controlled at zero. The amount of current required to balance zero flux is the measure of the primary current flowing through the conductor, multiplied by the ratio of the primary to secondary windings. This closed loop current is the output from the device and presents an image of the primary current reduced by the number of secondary turns at any time. This current can be expressed as a voltage by passing it through a resistor.
CSNE Series Closed Loop Current Sensors - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Current Sensors Product Line Guide English 870KB
Current Sensors Product Range Guide English 885KB

Browse CSNE Series Products

Product Product Type Mounting Operate Current Sensed Current Range
CSNE151 Closed loop linear PCB on 13 Pins 25 A RMS at 25°C ±36 A
CSNE151-002 Closed loop linear PCB on 17 Pins 25 A RMS at 25°C ±43 A
CSNE151-005 Closed loop linear PCB on 13 Pins 25 A RMS at 25°C ±36 A
CSNE151-006 Closed loop linear PCB on 13 Pins 25 A RMS at 25°C ±36 A
CSNE151-010 Closed loop linear PCB on 13 Pins 25 A RMS at 25°C ±36 A
CSNE151-100 Closed loop linear PCB on 11 Pins 25 A RMS at 25°C ±90 A
CSNE151-104 Closed loop linear PCB on 9 Pins 25 A RMS at 25°C ±56 A
CSNE151-200 Closed loop linear PCB on 11 Pins 50 A RMS at 25°C ±90 A
CSNE151-202 Closed loop linear PCB on 11 Pins 50 A RMS at 25°C ±90 A
CSNE151-204 Closed loop linear PCB on 9 Pins 50 A RMS at 25°C ±90 A

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.