What are you looking for?

This is Search input need to add more information.


Overview

Honeywell’s subminiature charge output accelerometers are designed to be used in Industrial test and automation environments with high temperatures or where a high natural frequency is desired. Their extremely small footprint and low profile allows them to be used in tight spaces with limited clearances.

These models are self generating piezoelectric transducers with no internal electronics and require no external power for operation. Units are usually connected to a local charge amplifier mounted as near as possible in a lower temperature environment. The seismic element is mechanically isolated from the mounting base, resulting in a low base strain sensitivity. Each features a wide frequency range and a flat sensitivity vs. temperature response over the temperature range. Non-magnetic stainless steel and sealed body provide accurate and reliable data in rugged environments.

Features

  • Subminiature sizes smaller than a fingernail to fit in extremely tight spaces
  • Charge output (pC/G)
  • 45 kHZ mounted frequency
  • Low sensitivity
  • Side entry with microdot connector
Charge Output Accelerometers - Honeywell


Browse Charge Output by Type

Make a selection to narrow in on the product that's right for you.


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Accelerometer Mating Connector/Cable Assembly Datasheet Datasheet English 316KB
T&M Overview Brochure Brochure English 413KB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.