What are you looking for?

This is Search input need to add more information.


Carbon Dioxide (CO2) Sensors

Overview

These single channel, non-dispersive infrared (NDIR) sensors are easy to integrate using a UART digital interface. The Automatic Baseline Correction (ABC) function can automatically calibrate the sensor’s lowest reading over a pre-configured interval to 400 ppm CO2, enhancing long term stability. Potential applications include HVAC demand controlled ventilation, indoor air quality (IAQ) measurement, and air purification systems.
Carbon Dioxide (CO2) Sensors - Honeywell


Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.