What are you looking for?

This is Search input need to add more information.


Overview

Honeywell offers canister style load cells constructed of carbon steel which are extremely resistant to extraneous bending and side load forces and have capacities up to 1500000 N. The fatigue resistant design virtually eliminates bending strains at the strain gage, minimizing the primary cause of load cell failure. Dual bridge option available for feedback control and redundancy.

Stainless steel models offer ultra precision and high reliability measuring compression load forces in ranges between 5 lb to 50000 lbs or 8 ton to 1000 tons (15000 lbs to 2000000 lbs) in a small footprint to fit into tight spaces.

Features

  • Fatigue resistant carbon steel models with multi-beam structure design
  • Enhanced resistance to side loads and bending moments
  • Optional dual bridge
  • English or metric threads
  • Stainless steel models with button style design and small footprint to fit in tight spaces
Canister Style Load Cells - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
T&M Overview Brochure Brochure English 413KB
Oil and Gas Brochure Brochure English 4MB
Load Cell Range Guide Product Range Guide English 1MB
Tire Uniformity Machines for Tire Manufacturing Application Note English 2MB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.