What are you looking for?

This is Search input need to add more information.


Overview

These small and versatile digital Hall-effect devices are operated by the magnetic field from a permanent magnet or an electromagnet, and are designed to respond to alternating North and South poles. The built-in regulator provides enhanced stability of operation from 4.5 Vdc to 24 Vdc supply voltage range, and internal circuitry is designed to prevent sensor damage in case the supply voltage polarity is accidentally reversed. The open-collector sinking output voltage is easily interfaced with a wide variety of electronic circuits. The SS41 is tested at both 25°C [77°F] and 125°C [257°F]. For design flexibility, these product are available in the following flat TO-92 package styles:

  • SS41: Straight standard leads, bulk pack
  • SS41-L: Straight long leads, bulk pack
  • SS41-T2: Formed leads, ammopack tape-in-box
  • SS41-T3: Straight standard leads, ammopack tape-in-box
  • SS41-S: Surface mount, bulk pack
  • SS41-SP: Surface mount, pocket tape and reel
  • SS41, -L, -T2, -T3, -S, -SP; SS51T Sensors - Honeywell
    

    Documents

    TITLE DOCUMENT TYPE LANGUAGE SIZE
    SS41, SS41-L, SS41-T2, SS41-T3, SS41-S, SS41-SP Bipolar Hall-Effect Digital Position Sensor ICs Datasheet English 1MB
    Position Sensors Range Guide Product Range Guide English 3MB
    SS41 Low Gauss, Bipolar Digital Hall-Effect Sensor ICs Installation Instructions English 182KB
    Magnetic Sensors Line Guide Product Line Guide English 377KB
    Magnetic Sensor IC Product Line Card Line Card/Selection Chart English 433KB
    Magnetic Sensor IC Selection Chart Line Card/Selection Chart English 176KB
    Sensors and Switches: Solutions for Medical Applications Flyer English 2MB

    Browse SS41, -L, -T2, -T3, -S, -SP; SS51T Products

    Product Package Type Operate Point
    SS41 Flat TO-92-style, straight standard leads, bulk pack, 1000 units/bag 150 G max. [25°C]
    SS41-L Flat TO-92-style, straight long leads, bulk pack, 1000 units/bag 150 G max. [25°C]
    SS41-S Flat TO-92-style, surface mount, bulk pack, 1000 units/bag 150 G max. [25°C]
    SS41-SP Flat TO-92-style, surface mount, pocket tape and reel, 1000 units/reel 150 G max. [25°C]
    SS41-T2 Flat TO-92-style, formed leads, ammopack tape-in-box, 5000 units/box 150 G max. [25°C]
    SS41-T3 Flat TO-92-style, straight standard leads, ammopack tape-in-box, 5000 units/box 150 G max. [25°C]
    SS51T SOT-89B, pocket tape and reel, 1000 units/reel 150 G max. [25°C]

    Language

    Social Media

    Site Information

    Do Not Sell My Personal Information

    Sitemap

    Terms & Conditions

    Global Unsubscribe

    Copyright © 2020 Honeywell International Inc.