What are you looking for?

This is Search input need to add more information.


Overview

The SS40F/SS40G Enhanced Low-Cost Bipolar Hall Effect Sensors are small, versatile digital Hall-effect devices that are operated by the magnetic field from a permanent magnet or an electromagnet. These products are designed to provide a level of compensation for magnetic changes over a range of temperatures. The bipolar magnetics respond to alternating North and South poles.

A built-in regulator provides enhanced stability of operation over 4.5 Vdc to 24 Vdc supply voltage range, and internal circuitry is designed to prevent sensor damage in case the supply voltage polarity is accidentally reversed.

The open-collector sinking output voltage is easily interfaced with a wide variety of electronic circuits.

The SS40F is factory tested at 25 °C [77 °F] and the SS40G is factory tested at both 25 °C [77 °F] and 125°C [257 °F].

Products ordered in bulk packaging (plastic bags) may not have perfectly straight leads as a result of normal handling and shipping operations. Please order tape packaging option for applications with critical lead straightness requirements.

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
SS40F/SS40G Enhanced Low Cost Bipolar Hall-Effect Sensor ICs Datasheet English 814KB
Transportation Range Guide Product Range Guide English 4MB
SS40 Series Digital Position Sensors Catalog Information English 33KB
Speed Sensors Range Guide Product Range Guide English 767KB
Position Sensors Range Guide Product Range Guide English 1MB
Magnetic Sensors Product Line Guide English 377KB
Magnetic Sensor IC Selection Chart Line Card/Selection Chart English 140KB
Magnetic Sensor IC Product Line Card Line Card/Selection Chart English 218KB
MG Series Magnets Datasheet English 464KB
Sensors and Switches for Potential Medical Applications Product Range Guide English 2MB
Sensors and Switches for Potential Medical Applications Application Note English 883KB

Browse SS40 Products

Product Package Type Output Type
SS40F Flat TO-92-style, 14,5 mm [0.57 in] straight standard leads, 1,27 mm [0.050 in] spacing, 1000 units/bag Sinking
SS40G Flat TO-92-style, 14,5 mm [0.57 in] straight standard leads, 1,27 mm [0.050 in] spacing, 1000 units/bag Sinking

Language

Social Media

Site Information

Give Us Feedback

PRIVACY STATEMENT

Site Map

TERMS & CONDITIONS

Copyright © 2017 Honeywell International Inc.