What are you looking for?

This is Search input need to add more information.


Overview

Pressure Ranges

  • ±1.6 mbar to ±10 bar | ±160 Pa to ±1 MPa | ±0.5 inH20 to ±150 psi

The TruStability® Standard Accuracy Silicon Ceramic (SSC) Series is a piezoresistive silicon pressure sensor offering a ratiometric analog or digital output for reading pressure over the specified full scale pressure span and temperature range.

The SSC Series is fully calibrated and temperature compensated for sensor offset, sensitivity, temperature effects, and nonlinearity using an on-board Application Specific Integrated Circuit (ASIC). Calibrated output values for pressure are updated at approximately 1 kHz for analog and 2 kHz for digital.

The SSC Series is calibrated over the temperature range of -20 °C to 85 °C [-4 °F to 185 °F]. The sensor is characterized for operation from a single power supply of either 3.3 Vdc or 5.0 Vdc.

These sensors measure absolute, gage, or differential pressures. The absolute versions have an internal vacuum reference and an output value proportional to absolute pressure. Gage versions are referenced to atmospheric pressure and provide an output proportional to pressure variations from atmosphere. Differential versions allow measurement of pressure between two pressure ports.

The TruStability® pressure sensors are intended for use with non-corrosive, non-ionic gases, such as air and other dry gases. Available options extend the performance of these sensors to non-corrosive, non-ionic liquids for pressure ranges above 40 mbar | 4 kPa | 20 inH2O.

All products are designed and manufactured according to ISO 9001 standards.

TruStability™ SSC Pressure Sensors - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
TruStability® Board Mount Pressure Sensors: SSC Series Datasheet English 5MB
TruStability® Board Mount Pressure Sensors: HSC Series and SSC Series Installation Instructions English 4MB
Airflow, Force, and Pressure Sensors Range Guide Product Range Guide English 5MB
Board Mount Pressure Sensors Selection Guide Selection Guide English 1MB
I²C Communications with Honeywell Digital Output Pressure Sensors Technical Information English 209KB
Diagnostics for TruStability™ HSC and SSC Series, and Basic ABP Series Board Mount Pressure Sensors; FSA Series Force Sensors Technical Information English 184KB
Industrial Product Line Card Line Card/Selection Chart English 2MB
Sensors in Anesthesia Machines Application Note English 3MB
Sensors and Switches in Oxygen Concentrators Application Note English 2MB
Pneumatic Interface Recommendations for TruStability® Board Mount Pressure Sensors, HSC, SSC, TSC, NSC Series Technical Note Technical Information English 58KB
Sleep Mode for Use with Honeywell Digital Pressure Sensors: ASDX Series, APB Series, and Trustability® HSC, SSC Series Technical Information English 325KB
SPI Communication with Honeywell Digital Output Pressure Sensors Technical Information English 208KB
Sensors in Infusion Pumps Application Note English 2MB
Sensors in Hemodialysis Machines Application Note English 294KB
Sensors in Sleep Apnea Machines Application Note English 2MB
Sensors in Ventilators Application Note English 2MB
Sensors and Switches in Chemistry and Immunoassay Analyzers Application Note English 1MB
Sensors and Switches for Potential Medical Applications Application Note English 374KB
The Economics of Accuracy in Low-Cost, High-Volume Medical Applications White Paper English 3MB
Measuring Pressure in Chemistry Analyzers White Paper English 3MB
The High Cost of Low Cost Pressure Sensors White Paper English 725KB
Pressure Sensor Surface Mount (SMT) Guidelines Technical Information English 395KB
Pressure Sensor Glossary of Terms Technical Information English 128KB
Pressure or Airflow Sensors? Technical Information English 546KB
Sensor Use in Building Energy Conservation Application Note English 3MB
Energy and Environmental Design Trends Technical Information English 812KB

Browse TruStability™ SSC Series Products

Product Output Pressure Range Measurement Type Total Error (% Full Scale)
SSCDANN001PGAA3 Analog 0 psi to 1 psi Gage ±2 %FSS
SSCDANN001PGAA5 Analog 0 psi to 1 psi Gage ±2 %FSS
SSCDANN001PGSA3 Digital SPI 0 psi to 1 psi Gage ±2 %FSS
SSCDANN005PGAA3 Analog 0 psi to 5 psi Gage ±2 %FSS
SSCDANN005PGAA5 Analog 0 psi to 5 psi Gage ±2 %FSS
SSCDANN006BGAA3 Analog 0 bar to 6 bar Gage ±2 %FSS
SSCDANN006BGAA5 Analog 0 bar to 6 bar Gage ±2 %FSS
SSCDANN010BGAA3 Analog 0 bar to 10 bar Gage ±2 %FSS
SSCDANN010BGAA5 Analog 0 bar to 10 bar Gage ±2 %FSS
SSCDANN010NG2A3 Digital I²C address: 0x28 0 inH2O to 10 inH2O Gage ±2 %FSS


Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.