What are you looking for?

This is Search input need to add more information.


Overview

Pressure Ranges

  • ±1.6 mbar to ±10 bar | ±160 Pa to ±1 MPa | ±0.5 inH20 to ±150 psi

The TruStability™ RSC Series is a piezoresistive silicon pressure sensor offering a digital output for reading pressure over the specified full scale pressure span and temperature range. It is calibrated and temperature compensated for sensor offset, sensitivity, temperature effects, and non-linearity using a 24-bit analog-to digital converter with integrated EEPROM. Pressure data may be acquired at rates between 20 and 2000 samples per second over an SPI interface. It is intended for use with non-corrosive, non-ionic gases, such as air and other dry gases, designed and manufactured according to ISO 9001 standards, and is REACH and RoHS compliant.

TruStability™ RSC Pressure Sensors - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
TruStability™ Board Mount Pressure Sensors: RSC Series Datasheet English 4MB
TruStability™ Board Mount Pressure Sensors: RSC Series Installation Instructions English 3MB
Embedded Products in Hospital Applications Brochure English 5MB
Airflow, Force, and Pressure Sensors Range Guide Product Range Guide English 2MB
TruStability™ Board Mount Pressure Sensors: RSC Series Application Note English 89KB
Sensor and Switch Solutions for Industrial Applications Brochure English 3MB
Sensors and Switches: Solutions for Medical Applications Flyer English 2MB
TruStability® Pressure Sensor Liquid Media Compatibility and Guidelines Technical Information English 179KB
Sensors in Sleep Apnea Machines Application Note English 2MB
Sensors in Anesthesia Machines Application Note English 3MB
Solutions for Ventilators Application Note English 3MB
The High Cost of Low Cost Pressure Sensors White Paper English 725KB
SMT Sensor PCB Mounting Guidelines Technical Information English 2MB
Pressure Sensor Glossary of Terms Technical Information English 128KB
Pressure or Airflow Sensors? Technical Information English 546KB
Sensor Use in Building Energy Conservation Application Note English 3MB
Energy and Environmental Design Trends Technical Information English 812KB

Software Downloads

FILE NAME FILE TYPE LANGUAGE SIZE
Honeywell Sensor Evaluation Kit EULA PDF English 175KB

Browse TruStability™ RSC Series Products

Product Output Pressure Range Measurement Type Total Error (% Full Scale)
RSCDRRI002NDSE3 24-bit Digital SPI ±2 inH2O Differential ±2 %FSS
RSCDRRM020NDSE3 24-bit Digital SPI ±20 inH2O Differential ±0.75 %FSS
RSCDRRM2.5MDSE3 24-bit Digital SPI ±2.5 mbar Differential ±2 %FSS
RSCMJJM005NDSE3 24-bit Digital SPI ±5 inH2O Differential ±3 %FSS
RSCMRRM005NGSE3 24-bit Digital SPI 0 inH2O to 5 inH2O Gage ±0.75 %FSS

Language

Social Media

Site Information

Do Not Sell My Personal Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2021 Honeywell International Inc.