What are you looking for?

This is Search input need to add more information.


Overview

Honeywell Zephyr™ HAF Series sensors provide a digital interface for reading airflow over specified full-scale flow and compensated temperature ranges. The thermally isolated heater and temperature sensing elements help these sensors provide a fast response to air or gas flow.

Zephyr sensors are designed to measure mass flow of air and other non-corrosive gases. Standard flow ranges are 10 SLPM, 15 SLPM, 20 SLPM, 50 SLPM, 100 SLPM, 200 SLPM or 300 SLPM, with custom flow ranges available. The sensors are fully calibrated and temperature compensated with an onboard Application Specific Integrated Circuit (ASIC).

The HAF Series >10 SLPM is compensated over the calibrated temperature range of 0 °C to 50 °C [32 °F to 122 °F]. The state-of-the-art ASIC-based compensation provides digital (I2C) outputs with a response time of 1 ms.

These sensors operate on the heat transfer principle to measure mass airflow. They consist of a microbridge Microelectronic and Microelectromechanical System (MEMS) with temperature-sensitive resistors deposited with thin films of platinum and silicon nitride. The MEMS sensing die is located in a precise and carefully designed airflow channel to provide repeatable response to flow.

Zephyr sensors provide the customer with enhanced reliability, high accuracy, repeatable measurements and the ability to customize sensor options to meet many specific application needs. The combination of rugged housings with a stable substrate makes these products extremely robust. They are designed and manufactured according to ISO 9001 standards.

Honeywell Zephyr™ HAF – High Accuracy 10 SLPM to 300 SLPM


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Honeywell Zephyr™ Digital Airflow Sensors: HAF Series-High Accuracy, 10 SLPM to 300 SLPM Datasheet English 705KB
Honeywell Zephyr™ Digital Airflow Sensors: HAF Series-High Accuracy, 10 SLPM to 300 SLPM Installation Instructions English 468KB
Embedded Products in Hospital Applications Brochure English 5MB
Airflow, Force, and Pressure Sensors Range Guide Product Range Guide English 2MB
Honeywell Zephyr™ Digital Airflow Sensors: HAF Series-High Accuracy, 10 SLPM to 300 SLPM Application Note English 279KB
Sensors and Switches for Medical Applications Brochure English 11MB
Sensors and Switches: Solutions for Medical Applications Flyer English 2MB
Industrial Product Line Card Line Card/Selection Chart English 2MB
Zephyr™ Digital HAF Series High Accuracy 22 mm OD Tapered Male Fitting CAD Model.stp CAD Model -- 766KB
Zephyr™ Digital HAF Series High Accuracy G 3/8 Threaded Female Fitting CAD Model.stp CAD Model -- 2MB
Zephyr™ Digital HAF Series High Accuracy Manifold Mount CAD Model.stp CAD Model -- 2MB
Solutions for Ventilators Application Note English 3MB
I²C Communications with Honeywell Digital Airflow Sensors Technical Note Technical Information English 235KB
Sensors in Anesthesia Machines Application Note English 3MB
Sensors and Switches for HVAC Applications Application Note English 5MB
Gas Media Compatibility & Correction Factors Technical Information English 96KB
Airflow Sensor Glossary of Terms Technical Information English 154KB
Mass Airflow Sensors Measuring Low Differential Pressures Altitude and Gas Density Correction Technical Information English 85KB
Mass Flow Sensors: Mass Flow versus Volumetric Flow and Flow Rate Unit Conversions Technical Information English 190KB
Mass Airflow Sensors Particle Contamination and Filter Manufacturers Technical Information English 99KB
Pressure or Airflow Sensors? Technical Information English 546KB
Energy and Environmental Design Trends Technical Information English 812KB

Browse Honeywell Zephyr™ HAF Series – High Accuracy 10 SLPM to 300 SLPM Products

Product Signal Conditioning Compensated Temperature Flow/Pressure Range Media Compatibility
HAFUHH0020L4AXT Amplified 0°C to 50°C [32°F to 122°F] 0 SLPM to 20 SLPM Dry gas only
HAFUHH0050L4AXT Amplified 0°C to 50°C [32°F to 122°F] 0 SLPM to 50 SLPM Dry gas only
HAFUHH0100L4AXT Amplified 0°C to 50°C [32°F to 122°F] 0 SLPM to 100 SLPM Dry gas only
HAFUHH0200L4AXT Amplified 0°C to 50°C [32°F to 122°F] 0 SLPM to 200 SLPM Dry gas only
HAFUHM0010L4AXT Amplified 0°C to 50°C [32°F to 122°F] 0 SLPM to 10 SLPM Dry gas only
HAFUHM0020L4AXT Amplified 0°C to 50°C [32°F to 122°F] 0 SLPM to 20 SLPM Dry gas only
HAFUHM0200L4AXT Amplified 0°C to 50°C [32°F to 122°F] 0 SLPM to 200 SLPM Dry gas only
HAFUHM0300L4AXT Amplified 0°C to 50°C [32°F to 122°F] 0 SLPM to 300 SLPM Dry gas only
HAFUHT0015L4AXT Amplified 0°C to 50°C [32°F to 122°F] 0 SLPM to 15 SLPM Dry gas only
HAFUHT0020L4AXT Amplified 0°C to 50°C [32°F to 122°F] 0 SLPM to 20 SLPM Dry gas only

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.