What are you looking for?

This is Search input need to add more information.


This is a new series of products

NEW

Overview

The HAPS Series provides on/off output, and can be configured with an optional health monitoring output to the host system. The technology Honeywell uses in the HAPS Series is considered an improvement on traditional ECKO (Eddy Current Killed Oscillator) topology that previously had been the standard in aerospace applications. The HAPS Series helps to reduce downtime and maintenance costs due to a unique circuit that can detect any internal failures and display a fault output instead of a false positive or false negative.

HAPS Series Proximity Sensors – Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
GAPS & HAPS Series Aerospace Proximity Sensors Datasheet English 3MB
GAPS & HAPS Series Proximity Sensors Installation Instructions English 569KB
Position Sensors Range Guide Product Range Guide English 2MB
GAPS & HAPS Series Proximity Sensors for Aerospace Applications Application Note English 1MB
Aerospace and Defense Product Range Guide Product Range Guide English 18MB
GAPS & HAPS Comparative Infographic Application Note English 4MB
White Paper: Do You Know When Your Proximity Sensor Is Sick? White Paper English 600KB

Browse Harsh Application Aerospace Proximity Sensors (HAPS Series) Products

Product Electrical Output Type Form Factor Termination
1PCFD3AANN-000 3-wire, current sinking output, near/far/fault Inline, cylindrical flanged D38999/25YA98PN
1PCFD3ACNN-000 3-wire, current sinking output, near/far/fault Inline, cylindrical flanged EN2997Y10803MN
1PCFD3AHGN-000 3-wire, current sinking output, near/far/fault Inline, cylindrical flanged Pig tail (flying lead)
1PCFD3BANN-000 3-wire, open collector output, normally closed Inline, cylindrical flanged D38999/25YA98PN
1PCFD3BCNN-000 3-wire, open collector output, normally closed Inline, cylindrical flanged EN2997Y10803MN
1PCFD3BHGN-000 3-wire, open collector output, normally closed Inline, cylindrical flanged Pig tail (flying lead)
1PCFD3CANN-000 3-wire, open collector output, normally open Inline, cylindrical flanged D38999/25YA98PN
1PCFD3CCNN-000 3-wire, open collector output, normally open Inline, cylindrical flanged EN2997Y10803MN
1PCFD3CHGN-000 3-wire, open collector output, normally open Inline, cylindrical flanged Pig tail (flying lead)
1PCTD3AAN1-000 3-wire, current sinking output, near/far/fault Inline, cylindrical threaded D38999/25YA98PN

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.