What are you looking for?

This is Search input need to add more information.


This is a new series of products

NEW

Overview

The General Aerospace Proximity Sensor (GAPS Series) provides on/off output, and can be configured with an optional health monitoring output to the host system. The technology Honeywell uses in the GAPS Series is considered an improvement on traditional ECKO (Eddy Current Killed Oscillator) topology that previously had been the standard in aerospace applications. The GAPS Series helps to reduce downtime and maintenance costs due to a unique circuit that can detect any internal failures and display a fault output instead of a false positive or false negative.

GAPS Series Proximity Sensors – Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
GAPS & HAPS Series Aerospace Proximity Sensors Datasheet English 3MB
GAPS & HAPS Series Proximity Sensors Installation Instructions English 569KB
Position Sensors Range Guide Product Range Guide English 3MB
Aerospace and Defense Product Range Guide Product Range Guide English 18MB
GAPS & HAPS Comparative Infographic Application Note English 1MB
GAPS & HAPS Series Proximity Sensors for Aerospace Applications Application Note English 1MB
White Paper: Do You Know When Your Proximity Sensor Is Sick? White Paper English 600KB

Browse General Aerospace Proximity Sensors (GAPS Series) Products

Product Electrical Output Type Form Factor Termination
LGCTA3CA01-000 3-wire, open collector output, normally open Inline, cylindrical threaded D38999/25YA98PN
LGCTA3CB01-000 3-wire, open collector output, normally open Inline, cylindrical threaded D38999/25YA98PA
LGCTB3CA01-000 3-wire, open collector output, normally open Inline, cylindrical threaded D38999/25YA98PN
LGCTB3CB01-000 3-wire, open collector output, normally open Inline, cylindrical threaded D38999/25YA98PA
LGCTD3CA01-000 3-wire, open collector output, normally open Inline, cylindrical threaded D38999/25YA98PN
LGCTD3CB01-000 3-wire, open collector output, normally open Inline, cylindrical threaded D38999/25YA98PA
LGRTA3CA01-000 3-wire, open collector output, normally open Right angle, cylindrical threaded D38999/25YA98PN
LGRTA3CB01-000 3-wire, open collector output, normally open Right angle, cylindrical threaded D38999/25YA98PA
LGRTB3CA01-000 3-wire, open collector output, normally open Right angle, cylindrical threaded D38999/25YA98PN
LGRTB3CB01-000 3-wire, open collector output, normally open Right angle, cylindrical threaded D38999/25YA98PA

Language

Social Media

Site Information

Do Not Sell My Personal Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.