What are you looking for?

This is Search input need to add more information.


Overview

The IHM Series provides on/off output, and can be configured with an optional health monitoring output to the host system. The technology Honeywell uses in the IHM Series is considered an improvement on traditional ECKO (Eddy Current Killed Oscillator) topology that previously had been the standard in aerospace applications. The IHM Series helps to reduce downtime and maintenance costs due to a unique circuit that can detect any internal failures and display a fault output instead of a false positive or false negative.

IHM Series Proximity Sensors – Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Proximity Sensors Line Guide Product Line Guide English 164KB
Datasheet: IHM Series Aerospace Proximity Sensors Datasheet English 1MB
32318767: IHM Series Aerospace Proximity Sensors Installation Instructions Installation Instructions English 274KB
Position Sensors Range Guide Product Range Guide English 1MB
IHM Series Proximity Sensors for Aerospace Applications Application Note English 740KB
Aerospace and Defense Product Range Guide Product Range Guide English 22MB

Browse IHM Series Proximity Sensors Products

Product Electrical Output Type Form Factor Termination
1PCFD3AANN-000 3-wire, current sinking output, near/far/fault Inline, cylindrical flanged D38999/25YA98PN
1PCFD3ACNN-000 3-wire, current sinking output, near/far/fault Inline, cylindrical flanged EN2997Y10803MN
1PCFD3AHGN-000 3-wire, current sinking output, near/far/fault Inline, cylindrical flanged Pig tail (flying lead)
1PCFD3BANN-000 3-wire, open collector output, normally closed Inline, cylindrical flanged D38999/25YA98PN
1PCFD3BCNN-000 3-wire, open collector output, normally closed Inline, cylindrical flanged EN2997Y10803MN
1PCFD3BHGN-000 3-wire, open collector output, normally closed Inline, cylindrical flanged Pig tail (flying lead)
1PCFD3CANN-000 3-wire, open collector output, normally open Inline, cylindrical flanged D38999/25YA98PN
1PCFD3CCNN-000 3-wire, open collector output, normally open Inline, cylindrical flanged EN2997Y10803MN
1PCFD3CHGN-000 3-wire, open collector output, normally open Inline, cylindrical flanged Pig tail (flying lead)
1PCTD3AAN1-000 3-wire, current sinking output, near/far/fault Inline, cylindrical threaded D38999/25YA98PN

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.