Honeywell Single-Channel Aerospace Linear Variable Differential Transducers incorporate a pre-validated platform approach to ensure a wide variety of configurations and applications can be accommodated. Their rig-point position eliminates the need to shim during installation. With global engineering and application expertise, customers with a global footprint can rest assured that there is local support for new applications and troubleshooting.
TITLE | DOCUMENT TYPE | LANGUAGE | SIZE |
Aerospace and Defense Product Range Guide | Product Range Guide | English | 22MB |
---|---|---|---|
Aerospace Linear Variable Differential Transformers Datasheet | Datasheet | English | 1MB |
32327730: Aerospace Linear Variable Differential Transformers Installation Instructions | Installation Instructions | English | 2MB |
Position Sensors Range Guide | Product Range Guide | English | 1MB |
Position Detection in Aerospace Applications | Application Note | English | 482KB |
Technical Note: Why Use Linear Variable Differential Transformers | Technical Information | English | 222KB |
Product | Channels | Mounting | Stroke Range | |||
---|---|---|---|---|---|---|
1LVTS035ADB | Single | Threaded | 8,89 mm [0.35 in] | |||
1LVTS050ADB | Single | Threaded | 12,7 mm [0.50 in] | |||
1LVTS100BAB | Single | Flanged | 25,4 mm [1.0 in] |