high output tension/compression load cells • capacities of 500 lb, 1,000 lb & 2,000 lb • ±1.25% full-scale accuracy • stainless steel
To view more products and options, as well as use the configurator, please visit the T&M product page.
Honeywell’s X-Y force sensor is constructed of two strain gauge bridges mounted at 90° and isolated by a flexure system.
The complete, two-component system, including flexures, is machined from one specially-prepared metal billet to provide unusual structure strength and to minimize crosstalk between the two transducers.
This unique sensor has excellent linearity characteristics and maximum structure life.
Need additional modifications or a custom design? Contact us for a quote.
TITLE | DOCUMENT TYPE | LANGUAGE | SIZE |
Model 6443 X-Y Force Sensor Datasheet | Datasheet | English | 299KB |
---|---|---|---|
T&M Overview Brochure | Brochure | English | 413KB |
Oil and Gas Brochure | Brochure | English | 4MB |
Load Cell Range Guide | Product Range Guide | English | 1MB |
Tire Uniformity Machines for Tire Manufacturing | Application Note | English | 2MB |
Aerospace Test and Measurement Capabilities | Application Note | English | 2MB |
Product | Range | Operation | Output | Accuracy | ||||||
---|---|---|---|---|---|---|---|---|---|---|
6443-105 | 500 lb and 2,000 lb | Tension/Compression | 2 mV/V (nominal) | ±0.15 % full scale | ||||||
6443-106 | 500 lb & 1,500 lb | Tension/Compression | 2 mV/V (nominal) | ±0.15 % full scale | ||||||
6443-123 | 1.325K lb and 6.6K lb | Tension/Compression | 2 mV/V (nominal) | ±0.15 % full scale | ||||||
6443-500/1K | 500 lb & 1,000 lb | Tension/Compression | 2 mV/V (nominal) | ±0.15 % full scale |