What are you looking for?

This is Search input need to add more information.


Overview

Environment-proof self-contained proximity sensor enclosed in a rugged stainless steel housing, designed to meet the requirements of aerospace, ordnance, marine, mass transit and high performance industrial equipment. Operation by Hall Effect principle, which is used to detect magnetic fields passing in front of the sensing face. Once a target metal is detected, a trigger signal is produced which is then passed through the output conditioning circuitry to give a high or low output, depending on the sensor application.
Honeywell M18 Proximity Sensors, ZS Series


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Position Sensors Range Guide Product Range Guide English 2MB

Browse ZS Series Products

Product Sensor Type Supply Voltage Operating Frequency
ZS-00209-71 Harsh environment 20 Vdc to 33 Vdc 2000 Hz
ZS-00308-01 Harsh environment 14 Vdc to 33 Vdc 2000 Hz
ZS-00308-03 Harsh environment 14 Vdc to 33 Vdc 2000 Hz
ZS-00308-04 Harsh environment 14 Vdc to 33 Vdc 2000 Hz
ZS-00313-12 Harsh environment 12 Vdc to 32 Vdc 2000 Hz
ZS-00331-021
ZS-00331-085
ZS-00331-092
ZS-00339-01 Harsh environment 20 Vdc to 33 Vdc 2000 Hz
ZS-00347-02 Harsh environment 2000 Hz

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.