TITLE | DOCUMENT TYPE | LANGUAGE | SIZE |
Proximity Sensors Line Guide | Product Line Guide | English | 164KB |
---|---|---|---|
Position Sensors Range Guide | Product Range Guide | English | 1MB |
Product | Sensor Type | Supply Voltage | Operating Frequency | ||||
---|---|---|---|---|---|---|---|
ZS-00305-01 | Harsh environment | 18 Vdc to 33 Vdc | 2000 Hz | ||||
ZS-00351-01 | Harsh environment | 12 Vdc to 32 Vdc | |||||
ZS-00445-050 | Harsh environment | 10 Vdc to 32.2 Vdc |