What are you looking for?

This is Search input need to add more information.

Step 2 — Product(s) Information

30%

Standard Calibration is based upon ANSI/ NCSL Z540 on equipment/ standards whose accuracies are within a 4:1 ratio and are traceable to the National Institute of Standards and Technology (NIST). All calibrations are 20% increments, except where calibration equipment/ dead weights do not allow, and include "As Received" and "After Adjustment/Repair data."

* Product Serial #
* Part Number
Model
Order Code
* Product Type
* Full Scale Capacity
Calibration Cycle:
Calibration Direction
System Calibration with Amplifier/ Instrument
* Amplifier/ Instrument Serial #
Has part been modified?
Special Calibration Needs
Special Calibration Needs Details
Returnable Container?
Cables / Accessories to be returned?

How malfunctioned?






Delete this product entry

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.