What are you looking for?

This is Search input need to add more information.


Overview

Honeywell's superior switch, sensor, and vehicle controls have powered the transportation industry for 75 years, with high-performing parts and applications. Our extensive portfolio includes a multitude of products for engine and transmission applications, as well as temperature sensors, ignition switches, turn signals, headlights – providing enhanced reliability and improving durability in most harsh environments. Our heavy-duty equipment manufacturer customers’ needs include higher accuracy, superior reliability, and enhanced safety. Honeywell products provide that and more.

Higher Accuracy

  • Linear or angle position sensing with SS490 Series and RTY/RTP Series Hall-effect sensors
  • Engine usage tracking with LM Series LCD display hour meters
  • Hydraulic, brake, and fuel-tank level sensing with PX2 Series, PX3 Series, MIP Series, MLH Series, 13mm Series, 19mm Series, and SPT Series heavy-duty pressure sensors and transducers

Productivity

  • Hook load sensing with load cells or load pins (Model LP)
  • Replace wired 2-block jib switch with Limitless™ switch
  • Outrigger position sensing (full extension, full retraction) with Limitless™ heavy-duty limit switch

Superior Reliability

  • Power steering control system sensing with SS490 Series and RTP/RTY Series Hall-effect sensors
  • Jib extension monitoring with MICRO SWITCH heavy-duty limit switches (HDLS Series)
  • Throttle, brake, and clutch position sensing with RPN rotary position sensors
  • Hydraulic system and engine oil monitored with HP, HE, LP, or LE Series pressure switches
  • Cabin temperature sensing with LTP and ES-110 Series packaged temperature probes
  • Wheel speed, hydraulic pump speed, transmission speed, engine speed, MPH sensing with VRS, SNDH-H Series, and SNG-Q Series speed sensors

Enhanced Safety

  • Fire suppression sensing with commercial thermostats
  • Emergency stops using push/pull e-stop switches
  • Jack position sensing with 103SR Series position sensors
  • Boom angle position sensing with SPS Series SMART position sensors or RPN Series position sensors
  • Hydraulic oil temperature sensing with R300 Series packaged temperature probes
  • Steering angle position sensing with SPS Series SMART position sensors
  • Torsion or boom side load sensing with load cells
  • Replace hydraulic cylinder pins with load pins
  • Counterweight sensing with load cells
  • Outrigger load sensing with load cells or load pins
  • Outrigger load sensing and level sensing with MLH Series heavy duty pressure transducers and test and measurement pressure sensors
  • Confirm box is retracted onto truck frame with MICRO SWITCH HDLS Series heavy-duty limit switches
Sensors and switches for Mining/Construction Vehicles


Documentation

TITLE DOCUMENT TYPE LANGUAGE SIZE
Sensors and Switches in Mobile Cranes Application Note English 169KB
SMART Position Sensors, 100° and 180° Arc Configurations Application Note English 1110KB
Heavy Equipment Hydraulic/Oil Pressure Monitoring Application Note English 348KB


Associated Products

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.