What are you looking for?

This is Search input need to add more information.


Overview

Honeywell's MH Series pressure switches are easily customizable, durable, reliable electromechanical pressure on/off switches. They boast the following specifications:
  • Pressure switching set point range: 3.5 psi to 4500 psi
  • Proof pressure: from 500 psi up to 10,000 psi
  • Burst pressure: from 1250 psi up to 20,000 psi
  • Life cycle rating up to 2 million
  • IP67 sealing rating
  • Operating temperature: -40 °C to 120 °C [-40 °F to 248 °F]
  • Hysteresis option
  • More than 15 pressure port options and over 30 electrical terminations
  • Plated steel, brass or stainless steel options
  • Switching point accuracy up to ±2 %

Features



Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
HP, HE, MH, ME, LP, and LE Series Pressure Switches Datasheet Datasheet English 3MB
50038194: Honeywell Pressure Switches Installation Instructions, HP-HE-MH-ME-LP-LE Series Installation Instructions English 3MB
Honeywell Pressure Switches HP-HE-ME-LP-LE Series Applications Application Note English 1MB
Sensors and Switches in Mobile Cranes Application Note English 194KB
Pressure Switch Line Guide Product Line Guide English 682KB
Transportation Range Guide Product Range Guide English 4MB
Controls, Monitors, and Pressure Switches Range Guide Product Range Guide English 2MB

Browse MH Series Products

Product Contact(s) Operating Pressure Electrical Termination Standard Factory Set Points Connector
MHF00600BBMNMABA gold-plated 6 bar, sealed gage Deutsch DT04-2P-E005 (2-pin connector) 4 1/8-27 NPT
MHF00600MBMNNAAA gold-plated 6 bar, sealed gage 1/4 in spade terminals 4 1/8-27 NPT
MHF00700BBMNMABA gold-plated 7 bar, sealed gage Deutsch DT04-2P-E005 (2-pin connector) 4 1/8-27 NPT
MHF00800BRMNNYAA gold-plated 8 bar, sealed gage 6-inch cable with Amp SuperSeal 1.5-282104-1 (2-pin connector) (18 AWG) 4 R 1/8 BSPT
MHF00800BTMNNYAA gold-plated 8 bar, sealed gage 6-inch cable with Amp SuperSeal 1.5-282104-1 (2-pin connector) (18 AWG) 4 M10 x 1.0
MHF00850MBPNNAAA gold-plated 8,5 bar, true gage 1/4 in spade terminals 4 1/8-27 NPT
MHF01100BTMNNYAA gold-plated 11 bar, sealed gage 6-inch cable with Amp SuperSeal 1.5-282104-1 (2-pin connector) (18 AWG) 4 M10 x 1.0
MHF01100BTPNNYAA gold-plated 11 bar, sealed gage 6-inch cable with Amp SuperSeal 1.5-282104-1 (2-pin connector) (18 AWG) 4 M10 x 1.0
MHF01300BRMNNYAA gold-plated 13 bar, sealed gage 6-inch cable with Amp SuperSeal 1.5-282104-1 (2-pin connector) (18 AWG) 4 R 1/8 BSPT
MHF01300BTMNNYAA gold-plated 13 bar, sealed gage 6-inch cable with Amp SuperSeal 1.5-282104-1 (2-pin connector) (18 AWG) 4 M10 x 1.0

Language

Social Media

Site Information

PRIVACY STATEMENT

Site Map

TERMS & CONDITIONS

Copyright © 2018 Honeywell International Inc.