What are you looking for?

This is Search input need to add more information.


Overview

Honeywell discrete thermistor temperature sensors are designed to monitor temperature. The sensors are coupled to a microcontroller designed to measure air stream temperature and interact with the controller that regulates the temperature of the air stream. The packaged sensors are available as discrete components for customer-built assemblies, or Honeywell can provide a full assembly solution that the customer may simply pigtail into the system.
Sensors for Sterilizers - Honeywell


Documentation

TITLE DOCUMENT TYPE LANGUAGE SIZE
Flexible Heaters Meet Medical Industry Autoclave Requirements Application Note English 1081KB
Thermal Management Solutions for Medical Applications Application Note English 4024KB


Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.