What are you looking for?

This is Search input need to add more information.


Overview

A spirometer is inserted into the mouth of the patient to measure the amount of air and the rate of air that is breathed in and out over a specified period of time. It is useful as a preliminary test to determine the condition of the lungs in asthma, bronchitis, and emphysema patients, to determine the cause for shortness of breath, and to assess the effects of medication.
Spirometers solutions - Honeywell


Documentation

TITLE DOCUMENT TYPE LANGUAGE SIZE
TruStability® Board Mount Pressure Sensors: TSC Series and NSC Series Application Note English 279KB


Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.