What are you looking for?

This is Search input need to add more information.


Overview

Sleep apnea is the repeated cessation of breathing during sleep, sometimes hundreds of times during the night and often for a minute or longer. If left untreated, sleep apnea may cause high blood pressure, cardiovascular disease, memory, and weight problems. The resulting lack of restful sleep may also be responsible for job impairment and motor vehicle accidents.

A main treatment option is the use of a Positive Airway Pressure (PAP) machine. The patient wears a mask that uses pressure to send air flowing through the nasal passages so they don’t collapse and cause breathing to cease. There are three main categories of PAPs (in order of complexity/cost):

  • CPAP (Continuous Positive Airway Pressure) provides a constant pressure to the patient. This positive pressure keeps the throat from collapsing during sleep and allows the patient to breathe freely without worry of episodes of non-breathing.
  • Auto-PAP (Automatic Positive Airway Pressure) measures the resistance in a patient’s breathing. The amount of continuous pressure delivered to the patient is then automatically tuned to the minimum required to maintain an unobstructed airway on a breath-by-breath basis.
  • Bilevel-PAP (Bilevel Positive Airway Pressure) provides two levels of pressure: IPAP (Inspiratory Positive Airway Pressure) and a lower EPAP (Expiratory Positive Airway Pressure).
Sleep Apnea Machines - Honeywell


Documentation

TITLE DOCUMENT TYPE LANGUAGE SIZE
The Economics of Accuracy in Low-Cost, High-Volume Medical Applications White Paper English 2272KB
Sensors in Sleep Apnea Machines Application Note English 1899KB


Associated Products

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.