Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

Limit Switches

HDLS Series

Rugged metal housing. Plug-in & non-plug in. IP65/66/67 sealing. 30 mm x 60 mm mounting centers. UL, CSA, CE, UKCA and CCC approvals.

Overview

HDLS Series heavy-duty limit switches include boss-and-socket head design for secure head-to-body retention, unique all-metal drive train for consistent operating characteristics even at high temperatures, and self-lifting pressure plate terminals to save wiring time. With its rugged housing, the HDLS Series is sealed to NEMA 1, 3, 4, 4X, 6, 6P, 12, 13: IP65/66/67. Side rotary versions may be modified for CW and/or CCW operation, while operating heads may be rotated 90°. Low and high temperature sealing options available.

Data Sheet
Name
Description
File Size
Date
Size
MICRO SWITCH HDLS Heavy-Duty Limit Switches (LS Series)
application/pdf 11.6 MB
1/11/2024
11.6 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
PK 8119: Heavy Duty LS Limit Switch with Gold Plated Contacts
application/pdf 61.38 KB
7/16/2021
61.38 KB
Limit Switches and Machine Safety Product Range Guide
application/pdf 7.98 MB
11/17/2022
7.98 MB
Installation Instructions
Name
Description
File Size
Date
Size
PK 80112: Installation Instructions for Products with Conduit Openings
application/pdf 347.13 KB
7/16/2021
347.13 KB
PK 81116: HDLS Heavy Duty Limit Switch
application/pdf 2.24 MB
12/12/2022
2.24 MB
CAD Model
Name
Description
File Size
Date
Size
HDLS Series CAD Models - grouped
application/zip 14.3 MB
7/16/2021
14.3 MB
Brochure
Name
Description
File Size
Date
Size
MICRO SWITCH Limit Switch Heavy-Duty Comparison
application/pdf 767.47 KB
4/8/2024
767.47 KB
MICRO SWITCH Limit Switches Comparison
application/pdf 556.08 KB
4/8/2024
556.08 KB
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Oil and Gas Brochure
application/pdf 2.46 MB
12/16/2024
2.46 MB
Technical Note
Name
Description
File Size
Date
Size
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
White Paper
Name
Description
File Size
Date
Size
Why Limit Switches? A Straight-Forward Switching Solution
application/pdf 986.65 KB
7/16/2021
986.65 KB
White Paper: Impacts of Shock and Vibration on a Limit Switch
application/pdf 2.31 MB
9/23/2022
2.31 MB
Application Note
Name
Description
File Size
Date
Size
Switching Solutions For Irrigation Applications
application/pdf 18.73 MB
7/25/2023
18.73 MB
Exploded view diagram of Honeywell sensors and switches in oil rig applications
application/pdf 6.36 MB
12/12/2024
6.36 MB
MICRO SWITCH Limit Switches: Keep Trains Moving on Track
application/pdf 1.16 MB
7/16/2021
1.16 MB
Sensors and Switches in Mobile Cranes
application/pdf 1.97 MB
12/20/2022
1.97 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Industrial Warehouse Solutions
application/pdf 2.85 MB
9/23/2022
2.85 MB
Solid Waste Management & Disposal
application/pdf 4.91 MB
11/18/2024
4.91 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Product Photo
Name
Description
File Size
Date
Size
LSYMB6D lowres photo
image/jpeg 14.65 KB
7/16/2021
14.65 KB
LSYMB6D highres photo
image/jpeg 226.29 KB
7/16/2021
226.29 KB
LSYJB6B-7M lowres photo
image/jpeg 6.83 KB
7/16/2021
6.83 KB
LSYKB1A-8C highres photo
image/jpeg 213.72 KB
7/16/2021
213.72 KB
LSYKB1A-8C lowres photo
image/jpeg 8.36 KB
7/16/2021
8.36 KB
LSYAB6B lowres photo
image/jpeg 15.12 KB
7/16/2021
15.12 KB
LSYAC1E highres photo
image/jpeg 654.58 KB
7/16/2021
654.58 KB
LSYAC1E lowres photo
image/jpeg 14.67 KB
7/16/2021
14.67 KB
LSYAB6B highres photo
image/jpeg 217.14 KB
7/16/2021
217.14 KB
LSYJB6B-7M highres photo
image/jpeg 171.38 KB
7/16/2021
171.38 KB
Name
Description
File Size
Date
Size
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
LSYMB6D lowres photo
image/jpeg 14.65 KB
7/16/2021
14.65 KB
LSYMB6D highres photo
image/jpeg 226.29 KB
7/16/2021
226.29 KB
LSYJB6B-7M lowres photo
image/jpeg 6.83 KB
7/16/2021
6.83 KB
LSYKB1A-8C highres photo
image/jpeg 213.72 KB
7/16/2021
213.72 KB
LSYKB1A-8C lowres photo
image/jpeg 8.36 KB
7/16/2021
8.36 KB
LSYAB6B lowres photo
image/jpeg 15.12 KB
7/16/2021
15.12 KB
LSYAC1E highres photo
image/jpeg 654.58 KB
7/16/2021
654.58 KB
LSYAC1E lowres photo
image/jpeg 14.67 KB
7/16/2021
14.67 KB
LSYAB6B highres photo
image/jpeg 217.14 KB
7/16/2021
217.14 KB
LSYJB6B-7M highres photo
image/jpeg 171.38 KB
7/16/2021
171.38 KB
MICRO SWITCH Limit Switch Heavy-Duty Comparison
application/pdf 767.47 KB
4/8/2024
767.47 KB
MICRO SWITCH Limit Switches Comparison
application/pdf 556.08 KB
4/8/2024
556.08 KB
Switching Solutions For Irrigation Applications
application/pdf 18.73 MB
7/25/2023
18.73 MB
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
HDLS Series CAD Models - grouped
application/zip 14.3 MB
7/16/2021
14.3 MB
MICRO SWITCH HDLS Heavy-Duty Limit Switches (LS Series)
application/pdf 11.6 MB
1/11/2024
11.6 MB
Oil and Gas Brochure
application/pdf 2.46 MB
12/16/2024
2.46 MB
Exploded view diagram of Honeywell sensors and switches in oil rig applications
application/pdf 6.36 MB
12/12/2024
6.36 MB
Why Limit Switches? A Straight-Forward Switching Solution
application/pdf 986.65 KB
7/16/2021
986.65 KB
MICRO SWITCH Limit Switches: Keep Trains Moving on Track
application/pdf 1.16 MB
7/16/2021
1.16 MB
White Paper: Impacts of Shock and Vibration on a Limit Switch
application/pdf 2.31 MB
9/23/2022
2.31 MB
Sensors and Switches in Mobile Cranes
application/pdf 1.97 MB
12/20/2022
1.97 MB
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
PK 80112: Installation Instructions for Products with Conduit Openings
application/pdf 347.13 KB
7/16/2021
347.13 KB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Industrial Warehouse Solutions
application/pdf 2.85 MB
9/23/2022
2.85 MB
Solid Waste Management & Disposal
application/pdf 4.91 MB
11/18/2024
4.91 MB
PK 8119: Heavy Duty LS Limit Switch with Gold Plated Contacts
application/pdf 61.38 KB
7/16/2021
61.38 KB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
PK 81116: HDLS Heavy Duty Limit Switch
application/pdf 2.24 MB
12/12/2022
2.24 MB
Limit Switches and Machine Safety Product Range Guide
application/pdf 7.98 MB
11/17/2022
7.98 MB
Name
Description
File Size
Date
Size
MICRO SWITCH HDLS Heavy-Duty Limit Switches (LS Series)
11.6 MB
1/11/2024
Transportation Range Guide
16.68 MB
9/26/2022
PK 8119: Heavy Duty LS Limit Switch with Gold Plated Contacts
61.38 KB
7/16/2021
Limit Switches and Machine Safety Product Range Guide
7.98 MB
11/17/2022
PK 80112: Installation Instructions for Products with Conduit Openings
347.13 KB
7/16/2021
PK 81116: HDLS Heavy Duty Limit Switch
2.24 MB
12/12/2022
HDLS Series CAD Models - grouped
14.3 MB
7/16/2021
MICRO SWITCH Limit Switch Heavy-Duty Comparison
767.47 KB
4/8/2024
MICRO SWITCH Limit Switches Comparison
556.08 KB
4/8/2024
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Oil and Gas Brochure
2.46 MB
12/16/2024
Industrial Product Line Card --
2.24 MB
10/25/2022
Why Limit Switches? A Straight-Forward Switching Solution
986.65 KB
7/16/2021
White Paper: Impacts of Shock and Vibration on a Limit Switch
2.31 MB
9/23/2022
Switching Solutions For Irrigation Applications
18.73 MB
7/25/2023
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.36 MB
12/12/2024
MICRO SWITCH Limit Switches: Keep Trains Moving on Track
1.16 MB
7/16/2021
Sensors and Switches in Mobile Cranes
1.97 MB
12/20/2022
Agricultural Vehicles
1.11 MB
4/11/2024
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
Industrial Warehouse Solutions
2.85 MB
9/23/2022
Solid Waste Management & Disposal
4.91 MB
11/18/2024
Construction Vehicles -
984.29 KB
12/20/2022
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
LSYMB6D lowres photo
14.65 KB
7/16/2021
LSYMB6D highres photo
226.29 KB
7/16/2021
LSYJB6B-7M lowres photo
6.83 KB
7/16/2021
LSYKB1A-8C highres photo
213.72 KB
7/16/2021
LSYKB1A-8C lowres photo
8.36 KB
7/16/2021
LSYAB6B lowres photo
15.12 KB
7/16/2021
LSYAC1E highres photo
654.58 KB
7/16/2021
LSYAC1E lowres photo
14.67 KB
7/16/2021
LSYAB6B highres photo
217.14 KB
7/16/2021
LSYJB6B-7M highres photo
171.38 KB
7/16/2021
Product Number
Part Number
Description
Leaf Category
Thumbnail
09-10870
LIMIT SWITCH
Limit Switches
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ls3a3k-highres-ciid-161416
BF-10009
ENCLOSED LIMIT SWITCH PART-PLUNGER
Limit Switches
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ls3a3k-highres-ciid-161416
BF-10030
ENCLOSED LIMIT SWITCH
Limit Switches
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ls3a3k-highres-ciid-161416
BF-10114
SEAL
Limit Switches
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ls3a3k-highres-ciid-161416
BF-10115
ENCLOSED LIMIT SWITCH PART-SLEEVE
Limit Switches
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ls3a3k-highres-ciid-161416
BF-10173
SEAL
Limit Switches
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ls3a3k-highres-ciid-161416
DD-10000
SEAL COLLAP
Limit Switches
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ls3a3k-highres-ciid-161416
DD-10006
LIMIT SWITCH PART
Limit Switches
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ls3a3k-highres-ciid-161416
DD-10008
LIMIT SWITCH PART
Limit Switches
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ls3a3k-highres-ciid-161416
DD-10036
LIMIT SWITCH PART
Limit Switches
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ls3a3k-highres-ciid-161416
Feedback