N670X Series

Ultra-Slim, Undecoded 2D Imager

The N670X Series 2D barcode scan engine is Honeywell’s slimmest 2D imager. It is designed to provide higher performance and reliability, simplify integration into mobile devices, and enable increased barcode scanning speeds to meet higher-volume application requirements.

Read range and readability have been leveled up in the N670X Series. Based on a 1 Mpx global shutter sensor, it provides an increased read range by 40% compared to its predecessor. This translates into increased comfort and productivity for end-users, who can now more easily scan barcodes, without having to bend over to reach the items that need to be scanned.

With a notable motion tolerance of up to 6 m/s [236 in/s], the imager can read moving barcodes, enabling increased scanning speed and productivity.

Compatibility with other Honeywell scan engine families (N660x and N360X) also helps reduce integration time and design costs while increasing design flexibility and choice.

Potential applications include use in professional-grade mobile devices such as tablets, wearable scanners, mobile terminals, accessories in retail stores, warehouses, and healthcare facilities, as well as delivery, pick-up/ drop-off, and field servicing.

Here is what you can get with the N670X... why not give it a try?

Best performance: Includes increased read range and higher resolution readability.

Increased scan speed and operational effectiveness due to notable motion tolerance.

Ultra-compact size: At 6,8 mm, the slim height makes it easier to fit today's and tomorrow's compact devices.

Withstands extreme temperatures: Wider operational temperature range extends potential applications.

Simplified, faster integration: Compatibility with other Honeywell scan engine families and availability of parallel or MIPI interface helps reduce integration time and design costs.

Supports beyond barcode functionalities such as OCR and EasyParse: Allows for potential use with driving licences, boarding passes and automotive part parsing.

White LED illumination system enhances image capture results and readability of colored barcodes.

Lower power consumption increases the battery life provided by a single charge, leading to increased productivity for end-users.