MEET THE MIP SERIES

Durable heavy-duty media-isolated pressure transducers

Explore

The Honeywell MIP Series employs adaptable technology for precision and control across a wide range of applications

From commercial refrigerants, to industrial compressors, to transportation fuel and coolants, the MIP Series heavy-duty pressure transducers maximize efficiency while saving on energy consumption.​

Rugged, stainless-steel design meets reliable EMC performance to tackle some of the most aggressive medias. The MIP Series is a cost-competitive solution for an array of applications in tough environments.

 

DIFFERENTIATION

• Diagnostics: Beneficial in applications where the sensor functionality and the need to know internal or external failure modes is critical.

• Great customer value: Multiple configuration possibilities provide flexibility of use in the application with no up front NRE or tooling charges. 

• Durable: Provides the tough environmental capabilities needed, including long-term stability, insulation resistance and dielectric strength, external freeze-thaw resistance for the Metri-Pack 150 versions and EMC performance.

View solutions

What makes the MIP Series a strong product?

GREATER EFFICIENCY AND PERFORMANCE

The MIP Series diagnostics are beneficial in applications where transducer functionality and the need to know internal or external failure modes is critical. The small Total Error Band (TEB) provides true measurement performance over the compensated temperature range, promoting system uptime and efficiency.

ribbon
ribbon

NSF CERTIFIED

This media-isolated pressure transducer is NSF (National Science Foundation) certified and supports food, water and commercial foodservice applications. 

The NSF certification reduces engineering review and qualification time needed for implementation.

Sitemap3 icon
Sitemap3 icon

A SINGLE SOLUTION FOR MULTIPLE APPLICATIONS

The MIP Series provides capabilities which are compatible in several areas, including long-term stability, insulation resistance and dielectric strength, external freeze-thaw resistance and EMC performance. The MIP Series transducers belong in potential applications where temperatures are excessively hot or cold, caustic or corrosive chemicals are involved, voltage spikes or electrical disturbances may occur and unusual shock or vibrations could happen.

RELIABLE AND LONG-TERM STABILITY

The MIP Series eliminates the leakage risk associated with elastomeric O-rings and adhesives, increasing the safety and long-term stability of the system. The transducers are designed to be used in harsh environments, that see aggressive media and provide confirmation when an electrical connection failure occurs, making the area more reliable.

With extensive product configurations and new variants, Honeywell MIP Series is a precise and adaptable pressure sensing solution. Find out if it meets your application’s needs

Feature MLH PX2 PX3 MIP
 
Pressure Range 50 psi to 8000 psi 15 psi to1000 psi 15 psi to 700 psi 15 psi to 870 psi
Over/Reverse Voltage  +30 Vdc ±16 Vdc  ±16 Vdc  ±40 Vdc
Short Circuit Protection  No  Yes Yes   Yes
Total Error Band (> 10 Bar)  ±2 %FSS  ±2 %FSS ±1 %FSS  ±0.75 %FSS
Accuracy BFSL  ±0.25 %  ±0.25 %  ±0.25 %  ±0.15 %FSS
Response Time  < 2 ms  < 2 ms  < 2 ms  1 ms
Overpressure  2000 psi  2000 psi  1000 psi  1740 psi
Burst Pressure  10,000 psi  3000 psi  1500 psi  3000 psi
Long Term Stability  N/A  ±0.5 %FSS typ.  N/A  ±0.25 %FSS typ.
Diagnostics Options  No  No  Yes  Yes +
Media Isolation  Media Isolated  Media Robust  Media Robust  Media Isolated
Wetted Materials 304L Stainless Steel, Haynes 214 alloy 304L Stainless Steel, Ceramic substrate, Epoxy adhesives Brass C36000, Ceramic substrate, Epoxy adhesive  304L Stainless Steel, 316L Stainless Steel 
Diameter  27,0 mm  22,0 mm  22,0 mm  22,0 mm
Weight  57,0 g  N/A  31,2 g  30 g
Price Range  $$$  $$  $$  $
Download

Datasheet     Datasheet Datasheet Datasheet

Download the application notes to discover more.

Easily-integrated, the MIP Series offers broad configurability on standard ports, pressure reference type, media seal type and pressure ranges.​

Need help with a project?

Filll in the form and one of our team members will help you in finding the best solutions for your needs!