The system allows HVAC and environmental test professionals to take a "snapshot" of indoor air and connects them to an extensive, current allergen database to yield near real-time air quality analysis. The results help professionals better inform their customers "on-the-spot" of present airborne particles and the products and services that may be useful in their homes.
On-the-spot particle analysis and display on the user’s iPad provide both the professional and homeowner with preliminary data that can enable more informed decisions – without waiting for lengthy and expensive third-party analysis.
The portable, battery-powered device, single-use, disposable air analysis cassettes, straightforward iPad app cloud interface, and report all contribute to a system that is easy to use.
Visual display and identification of common allergens, including specific pollen and other organic allergen particles, provides results in a clear, easy-to-understand format which can also be sent to the customer directly from the app via e-mail.
The application’s artificial intelligence algorithms are updated periodically and deployed automatically, eliminating the need for manual intervention to enable device or system upgrades.
Allows HVAC and environmental test professionals to differentiate themselves from the competition through access to this innovative and unique offering.
The Honeywell Air Detective is an innovative new tool for the test professional’s toolbox. The system enables the professional to provide preliminary insights into the customer’s indoor air, which will allow the customer to make more informed decisions about his/her HVAC system. This, in turn, may drive additional business for you such as: