HONEYWELL WENT TO AHR 2019!
SEE WHAT YOU MISSED.

Honeywell is driving toward the latest innovations in sensors and switches for HVAC/R systems. Honeywell’s portfolio of solutions can help your systems be energy-efficient, accurate and reliable. Our custom-engineered offerings cover air quality, control, monitoring, management and protection.

HONEYWELL WENT TO AHR 2019!
SEE WHAT YOU MISSED.

Honeywell is driving toward the latest innovations in sensors and switches for HVAC/R systems. Honeywell’s portfolio of solutions can help your systems be energy-efficient, accurate and reliable. Our custom-engineered offerings cover air quality, control, monitoring, management and protection.

Honeywell AHR 2019 Presentation

Presentation

Air Quality, Refrigerant Compliance, and High-accuracy Pressure Sensing

If you missed the presentation, then contact us to discuss what we had at the show.

Product Demos

  • NEW - Media Isolated Pressure (MIP) Sensor Freezer Demo
  • MPR series MicroPressure Sensor Demo
  • HPM 2.5 Particle Sensor Demo

Interactive Demo

Check out our touchscreen interactive demo below which showcases all the sensors and switches inside an HVAC system.

Giveaways

Congrats to our daily winners of the Apple AirPods®.

Featured Products at the Booth

NEW - Media Isolated Pressure (MIP) Sensor

Media Isolated Pressure Sensor drawings

Contact us to get a sneak peek of this product releasing in 2019.

  • Compact, stainless steel 304L construction
  • Hermetically sealed media isolated pressure sensor
  • Wide operating range (-40°C to 135°C)

NEW – V15W2 Basic Switch

V15W2 Micro Switch

View the datasheet and contact us to see this recently released product.

  • Enables compliance with new global refrigerant regulations
  • Basic switch with global UL, cUL, ENEC, CQC, IECEx approvals
  • Wide operating range (-25º C to 85ºC)

NEW – HON Air Quality Monitor

Honeywell Air Quality monitor

Stop by the booth to get a sneak peek of this product releasing in 2019.

  • Proprietary algorithm that shows how AQ affects your IQ
  • Portable and ergonomic
  • Six levels of AQ measurement

MPR Series MicroPressure Sensor

MPR Series

View the datasheet or watch the video.

  • 5 mm x 5 mm footprint
  • Ported sensor with digital output
  • Wide pressure range and reduced power consumption

HPM 2.5
Particle Sensor

HMP-Series_350x238

View the datasheet or watch the video.

  • Fully calibrated laser-based sensor
  • Concentration range of 0 µg/m3 to 1,000 µg/m3
  • Heavy industrial level IEC61000

Sensors and Switches in HVAC Systems

Check out the sensors and switches inside an HVAC system with this interactive demo.

Honeywell and SIoT

Watch this video to learn what Honeywell’s vision is for sensing and the IoT.

Contact Us

Did we miss you at AHR 2019? If you want to chat with an engineer or strategic account manager, contact us.