What are you looking for?

This is Search input need to add more information.


Overview

Honeywell's LE Series pressure switches are easily customizable, durable, reliable electromechanical pressure on/off switches. They boast the following specifications:

  • 3.5 psi to 150 psi set point range (factory set or field adjustable)
  • Gold contacts
  • 500 psi proof pressure
  • 1 million life cycle
  • Smart Diagnostic Technology option
  • SPDT, SPST-NO/NC
  • Easily configurable
  • Numerous ports & terminations
  • Documents

    TITLE DOCUMENT TYPE LANGUAGE SIZE
    HP, HE, MH, ME, LP, and LE Series Pressure Switches Datasheet Datasheet English 3MB
    50038194: Honeywell Pressure Switches Installation Instructions, HP-HE-MH-ME-LP-LE Series Installation Instructions English 3MB
    Honeywell Pressure Switches HP-HE-ME-LP-LE Series Applications Application Note English 1MB
    Technical Note: Honeywell Pressure Switches - Smart Diagnostic Technology Application Note English 345KB
    Sensors and Switches in Mobile Cranes Application Note English 194KB
    Pressure Switch Line Guide Product Line Guide English 682KB
    Transportation Range Guide Product Range Guide English 4MB
    Controls, Monitors, and Pressure Switches Range Guide Product Range Guide English 2MB

    Browse LE Series Products

    Product Contact(s) Operating Pressure Electrical Termination Standard Factory Set Points Connector
    LEF00045BFPNKABR15 gold-plated 0.45 bar Deutsch DT04-2P-E005 (2-pin connector) 3.5 psi to 150 psi M14 x 1.5
    LEF01200BFPNKABR15 gold-plated 12 bar Deutsch DT04-2P-E005 (2-pin connector) 3.5 psi to 150 psi M14 x 1.5
    LER00050TAPNKABA15 gold-plated 5 psig, true gage Screw 3.5 psi to 150 psi 1/4-18 NPT
    LER00055MAPNKYAA01 gold-plated 0,55 bar, true gage 1/4 in spade terminals 3.5 psi to 150 psi 1/4-18 NPT
    LER01300TBPNKBAA01 gold-plated 130 psig, true gage Screw 3.5 psi to 150 psi 1/8-27 NPT
    LET00380TBPVKBAA15 gold-plated 38 psig, true gage Screw 3.5 psi to 150 psi 1/8-27 NPT