What are you looking for?

This is Search input need to add more information.


Overview

SS360ST-10K Hall-effect digital position sensor IC, latching, high sensitivity, South pole activated, SOT-23, pocket tape and reel, 10000 units/reel.

The SS360NT, SS360ST, SS360ST-10K, SS460S, SS460S-T2, and SS460S-LP High Sensitivity Latching Digital Hall-Effect Sensor ICs are small, sensitive and versatile devices that are operated by the magnetic field from a permanent magnet or an electromagnet. They are designed to respond to alternating North and South poles. The SS360NT is turned on by a North pole while the SS360ST, SS460S, SS460S-T2, and SS460S-LP are turned on by a South pole.

These sensor ICs offer reliable switching points with a high magnetic sensitivity of 30 G typical (55 G maximum). They do not use chopper stabilization on the Hall element, providing a clean output signal and a faster latch response time when compared to competitive high sensitivity Hall-effect latching sensor ICs which do use chopper stabilization. These products offer reverse polarity protection, deliver a stable output over a -40°C to 150°C [-40°F to 302°F] temperature range, and can accept any dc supply voltage from 3 Vdc to 24 Vdc.

For brushless dc motor manufacturers who need latching sensors with reliable, consistent performance for more efficient and smaller designs, Honeywell’s High Sensitivity Hall-Effect Latching Digital Sensor ICs respond to low magnetic fields and offer consistent repeatability while delivering faster response times to a change in magnetic field for better motor efficiency.

These products are available in four package styles:

  • SS360NT, SS360ST, SS360ST-10K: SOT-23 surface-mount package, pocket tape and reel
  • SS460S: Flat TO-92-style 14,5 mm [0.57 in] straight standard leads, bulk package
  • SS460S-T2: Flat TO-92-style 14,5 mm [0.57 in] formed leads, ammopack tape-in-box
  • SS460S-LP: Flat TO-92-style with straight, long leads, pocket tape and reel
  • Latching - Honeywell
    

    Technical Specifications

    Series Name SS360NT, SS360ST, SS360ST-10K, SS460S, SS460S-T2, SS460S-T3, SS460S-LP
    Product Type Hall-effect digital position sensor IC
    Magnetic Actuation Type Latching
    Supply Voltage 3 Vdc to 24 Vdc (-40°C to 150°C)
    Output Voltage 0.6 Vdc max.
    Supply Current 3.5 mA typ. (25°C, 3 Vdc)
    Output Current 20 mA
    Leakage Current 10 µA max.
    Output Type Sinking
    Operating Temperature -40°C to 150°C [-40°F to 302°F]
    Storage Temperature -40°C to 165°C [-40°F to 329°F]
    Operate Point 30 G typ. (-40°C to 125°C)
    Release Point -30 G typ. (-40°C to 125°C)
    Differential 80 G max. (-40°C to 125°C)
    Package Type SOT-23, pocket tape and reel, 3000 units/reel
    Switching Time Rise (10 % to 90 %) 1.5 µs max.
    Switching Time Fall (90 % to 10 %) 1.5 µs max.
    Sensitivity 30 G typ., 55 G max.
    Availability Global

    Technical Specifications

    Series Name SS360NT, SS360ST, SS360ST-10K, SS460S, SS460S-T2, SS460S-T3, SS460S-LP
    Product Type Hall-effect digital position sensor IC
    Magnetic Actuation Type Latching
    Supply Voltage 3 Vdc to 24 Vdc (-40°C to 150°C)
    Output Voltage 0.6 Vdc max.
    Supply Current 3.5 mA typ. (25°C, 3 Vdc)
    Output Current 20 mA
    Leakage Current 10 µA max.
    Output Type Sinking
    Operating Temperature -40°C to 150°C [-40°F to 302°F]
    Storage Temperature -40°C to 165°C [-40°F to 329°F]
    Operate Point 30 G typ. (-40°C to 125°C)
    Release Point -30 G typ. (-40°C to 125°C)
    Differential 80 G max. (-40°C to 125°C)
    Package Type SOT-23, pocket tape and reel, 3000 units/reel
    Switching Time Rise (10 % to 90 %) 1.5 µs max.
    Switching Time Fall (90 % to 10 %) 1.5 µs max.
    Sensitivity 30 G typ., 55 G max.
    Availability Global

    Documents

    TITLE DOCUMENT TYPE LANGUAGE SIZE
    SS360NT, SS360ST, SS360ST-10K, SS460S, SS460S-T2, SS460-T3, SS460S-LP High Sensitivity Latching Digital Hall-Effect Sensor ICs Datasheet English 1MB
    SS360NT, SS360ST, SS360ST-10K, SS460S, SS460S-T2, SS460-T3, SS460S-LP High Sensitivity Latching Digital Hall-Effect Sensor ICs Installation Instructions English 706KB
    SOT-23 highres photo Photo -- 471KB
    SOT-23 lowres photo Photo -- 59KB
    Magnetic Sensor IC SOT-23 CAD Model CAD Model -- 84KB
    Sensor and Switch Solutions for Industrial Applications Brochure English 3MB
    Position Sensors Range Guide Product Range Guide English 3MB
    Magnetic Sensors Line Guide Product Line Guide English 377KB
    Magnetic Sensor IC Product Line Card Line Card/Selection Chart English 433KB
    Magnetic Sensor IC Selection Chart Line Card/Selection Chart English 176KB
    Sensors and Switches: Solutions for Medical Applications Flyer English 2MB
    Solutions for Oxygen Concentrators Application Note English 3MB
    Magnetic Position Sensing in Brushless DC Electric Motors Application Note English 510KB
    Solutions for Infusion Pumps Application Note English 3MB
    Solutions for Ventilators Application Note English 3MB
    Sensors in Sleep Apnea Machines Application Note English 2MB
    Solutions for Hemodialysis Machines Application Note English 3MB

    Product Features

    • Fastest response time in its class
    • No chopper stabilization
    • High sensitivity
    • Latching magnetics/li>
    • Wide operating voltage range of 3 Vdc to 24 Vdc
    • Built-in reverse voltage
    • Durable design
    • RoHS-compliant material meets Directive 2002/95

    Applications

    Industrial/Commercial:

    • Brushless dc motor commutation
    • Speed and RPM sensing in electric motors and fans
    • Tachometer, counter pickup
    • Robotics control
    • Flow-rate sensing for appliances
    • Flow-rate sensing for appliances

    Transportation:

    • Brushless dc motor commutation
    • Electronic window lift, anti-pinch power window systems
    • Vehicle convertible roof position

    Medical:

    • Medical equipment using electric motors

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Global Unsubscribe

    Copyright © 2020 Honeywell International Inc.