무엇을 찾고 계십니까?

이 검색 입력란에 추가 정보가 필요합니다.


개요

Honeywell’s Accu-Gage Models AG400 and AG401 offer a combination pressure transducer and digital readout in designed for use in both industrial and laboratory applications. Accu-Gage offers portability, enhanced accuracy and industrial grade durability at a very competitive price. Each unit features a sturdy metal case and handle that provides extra protection and potential failures caused by shock or vibration often associated with gauges constructed of plastic materials.

Designed to achieve both high accuracy and high stability, all Honeywell's Accu-Gage instruments are fitted with Honeywell’s dependable, enhanced-accuracy pressure transducers and undergo an extensive two part burn-in process, one for the transducer and one for the combined transducer/instrument unit. Units can be panel mounted to provide clear pressure or vacuum readouts to machine operators on the process line or used as online quality control monitors.

They are also used as additions to statistical process control systems using the RS-232 or RS485 interface. Need special enhancements to meet your particular application? Please contact Honeywell with your specific requirements.

특징

  • Combination pressure transducer and digital readout in one portable, rugged display
  • Enhanced accuracy of 0.05 % (AG-400) or 0.10 % (AG-401) full scale
  • Typically used in industrial quality or statistical control, laboratory applications and more
  • Portable units with single or double-line displays
  • Metal outer casing and handle provides extra protection against potential shock and vibration damage
  • Often used as replacements for precision dial gauges, mercury columns, or quartz tube barometers
  • N.I.S.T. traceable instrument and transducer
  • CE 승인
Honeywell T&M Calibration Pressure Transducers


문서

제목 문서 유형 언어 크기
Pressure Accessories Datasheet 데이터시트 영어 374KB
T&M 압력 트랜스듀서 제품 가이드 제품 가이드 영어 1MB
T&M 개요 브로셔 브로셔 영어 413KB
석유 및 가스 브로셔 브로셔 영어 4MB
항공우주 테스트 및 측정 기능 응용 분야 노트 영어 2MB