무엇을 찾고 계십니까?

이 검색 입력란에 추가 정보가 필요합니다.


개요

The package size of the 마이크로 스위치 subminiature switch is ideal for applications where space on the equipment is at a premium. The overall length is approximately 20 mm[0.78 in]. In keeping with the Honeywell tradition of offering a broad range of products, 마이크로 스위치 submins are available with a number of electrical (0.1 A to 16 A), operating force (0.04 oz to 7.16 oz), termination (quick connect, solder, PCB, and leadwire), and actuation (pin, straight, roller, simulated roller, and specialty) options, as well high temperature choices. These switches may be adapted to a wide variety of applications.

Subminiature Basic Switches