/content/sps/kr/ko/search-results.html

초소형 기본 스위치

ZX 시리즈

SPDT. 최고 3 A ac 및 0.2 A dc(UL, cUL, ENEC, CQC). 다양한 액추에이터, 힘, 단자부 및 접점. 6.5mm 센터 측면 장착

제품설명

ZX 시리즈는 로직 레벨/컴퓨터 기반 회로에서 제한된 전력 작업용 스위칭까지의 전기 부하를 제어하는 등급을 받았습니다(최대 3A/125Vac). ZX 시리즈 초소형 스위치 패키지는 납땜 단자 또는 다양한 스타일의 인쇄 회로판(PCB)으로 이용 가능하여 전기 연결성 요구조건을 충족합니다.

데이터시트
Name
Description
File Size
Date
Size
MICRO SWITCH ZX Series Subminiature Basic Switches
application/pdf 706.16 KB
3/2/2022
706.16 KB
매뉴얼 및 가이드
Name
Description
File Size
Date
Size
Basic, Toggle, and Rocker Switches Range Guide -
application/pdf 6.48 MB
10/25/2022
6.48 MB
설치 안내
Name
Description
File Size
Date
Size
PK 80173: Z Series Basic Switches
application/pdf 136.3 KB
9/14/2021
136.3 KB
브로슈어
Name
Description
File Size
Date
Size
MICRO SWITCH Subminiature Basic Switch Comparison
application/pdf 650.54 KB
9/23/2022
650.54 KB
Embedded Products in Hospital Applications
application/pdf 4.7 MB
6/12/2023
4.7 MB
테크니컬 노트
Name
Description
File Size
Date
Size
Technical Bulletin #14 - Applying Precision Switches
application/pdf 617.67 KB
5/31/2022
617.67 KB
어플리케이션 노트
Name
Description
File Size
Date
Size
Solutions For Healthier Air & HVAC Systems
application/pdf 3.88 MB
5/31/2022
3.88 MB
Sensors and Switches in Valves and Flowmeters
application/pdf 1.78 MB
9/23/2022
1.78 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Agricultural Vehicles -
application/pdf 1.11 MB
10/25/2022
1.11 MB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.31 MB
5/18/2023
1.31 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
제품 사진
Name
Description
File Size
Date
Size
ZX Series Product Photo
application/zip 285.66 KB
9/14/2021
285.66 KB
ZX40E10E01 lowres photo
image/jpeg 18.73 KB
9/14/2021
18.73 KB
ZX40E50E01 lowres photo
image/jpeg 15.14 KB
9/14/2021
15.14 KB
ZX40E50E01 highres photo
image/jpeg 58.87 KB
9/14/2021
58.87 KB
ZX10C30J01 highres photo
image/jpeg 45.81 KB
9/14/2021
45.81 KB
ZX40E30C01 highres photo
image/jpeg 48.19 KB
9/14/2021
48.19 KB
ZX10C30B01 lowres photo
image/jpeg 21.02 KB
9/14/2021
21.02 KB
ZX40E30C01 lowres photo
image/jpeg 11.64 KB
9/14/2021
11.64 KB
ZX10C30B01 highres photo
image/jpeg 24.77 KB
9/14/2021
24.77 KB
ZX40E10E01 highres photo
image/jpeg 64.26 KB
9/14/2021
64.26 KB
Name
Description
File Size
Date
Size
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
6.48 MB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
3.88 MB
Technical Bulletin #14 - Applying Precision Switches
617.67 KB
5/31/2022
617.67 KB
ZX Series Product Photo
285.66 KB
9/14/2021
285.66 KB
MICRO SWITCH Subminiature Basic Switch Comparison
650.54 KB
9/23/2022
650.54 KB
PK 80173: Z Series Basic Switches
136.3 KB
9/14/2021
136.3 KB
Sensors and Switches in Valves and Flowmeters
1.78 MB
9/23/2022
1.78 MB
ZX40E10E01 lowres photo
18.73 KB
9/14/2021
18.73 KB
ZX40E50E01 lowres photo
15.14 KB
9/14/2021
15.14 KB
ZX40E50E01 highres photo
58.87 KB
9/14/2021
58.87 KB
MICRO SWITCH ZX Series Subminiature Basic Switches
706.16 KB
3/2/2022
706.16 KB
ZX10C30J01 highres photo
45.81 KB
9/14/2021
45.81 KB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
ZX40E30C01 highres photo
48.19 KB
9/14/2021
48.19 KB
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
2.48 MB
ZX10C30B01 lowres photo
21.02 KB
9/14/2021
21.02 KB
ZX40E30C01 lowres photo
11.64 KB
9/14/2021
11.64 KB
Embedded Products in Hospital Applications
4.7 MB
6/12/2023
4.7 MB
ZX10C30B01 highres photo
24.77 KB
9/14/2021
24.77 KB
Agricultural Vehicles -
1.11 MB
10/25/2022
1.11 MB
Sensors and Switches: Solutions for Medical Applications
1.31 MB
5/18/2023
1.31 MB
ZX40E10E01 highres photo
64.26 KB
9/14/2021
64.26 KB
Name
Description
File Size
Date
Size
MICRO SWITCH ZX Series Subminiature Basic Switches
706.16 KB
3/2/2022
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
PK 80173: Z Series Basic Switches
136.3 KB
9/14/2021
MICRO SWITCH Subminiature Basic Switch Comparison
650.54 KB
9/23/2022
Embedded Products in Hospital Applications
4.7 MB
6/12/2023
Technical Bulletin #14 - Applying Precision Switches
617.67 KB
5/31/2022
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
Sensors and Switches in Valves and Flowmeters
1.78 MB
9/23/2022
Construction Vehicles -
984.29 KB
12/20/2022
Defence Ground Vehicles -
872.87 KB
6/14/2023
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
Agricultural Vehicles -
1.11 MB
10/25/2022
Sensors and Switches: Solutions for Medical Applications
1.31 MB
5/18/2023
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
ZX Series Product Photo
285.66 KB
9/14/2021
ZX40E10E01 lowres photo
18.73 KB
9/14/2021
ZX40E50E01 lowres photo
15.14 KB
9/14/2021
ZX40E50E01 highres photo
58.87 KB
9/14/2021
ZX10C30J01 highres photo
45.81 KB
9/14/2021
ZX40E30C01 highres photo
48.19 KB
9/14/2021
ZX10C30B01 lowres photo
21.02 KB
9/14/2021
ZX40E30C01 lowres photo
11.64 KB
9/14/2021
ZX10C30B01 highres photo
24.77 KB
9/14/2021
ZX40E10E01 highres photo
64.26 KB
9/14/2021
Product Number
Image
SKU
Description
alt
ZX10C10A01
MICRO SWITCH ZX 시리즈 초소형 기본 스위치, SPDT, 48Vdc, 0.1A, 핀 플런저 액추에이터, 솔더 종단
alt
ZX10C30B01
MICRO SWITCH ZX Series Subminiature Basic Switch, SPDT, 48 Vdc, 0.1 A, Straight Lever Actuator, PCB Snap-in Termination
alt
ZX10C30J01
MICRO SWITCH ZX Series Subminiature Basic Switch, SPDT, 48 Vdc, 0.1 A, Straight Lever Actuator, PCB Snap-in Termination
alt
ZX10E10A01
MICRO SWITCH ZX 시리즈 초소형 기본 스위치, SPDT, 48Vdc, 0.1A, 핀 플런저 액추에이터, 솔더 종단
alt
ZX10E10C01
MICRO SWITCH ZX 시리즈 초소형 기본 스위치, SPDT, 48Vdc, 0.1A, 직선 레버 액추에이터, 솔더 종단
alt
ZX10E10E01
MICRO SWITCH ZX 시리즈 초소형 기본 스위치, SPDT, 48Vdc, 0.1A, 시뮬레이션된 롤러 레버 액추에이터, 솔더 종단
alt
ZX40E10C01
MICRO SWITCH ZX 시리즈 초소형 기본 스위치, SPDT, 125Vac, 3A, 직선 레버 액추에이터, 솔더 종단
alt
ZX40E10E01
MICRO SWITCH ZX 시리즈 초소형 기본 스위치, SPDT, 125Vdc, 3A, 시뮬레이션된 롤러 레버 액추에이터, 솔더 종단
alt
ZX40E30A01
MICRO SWITCH ZX Series Subminiature Basic Switch, SPDT, 125 Vac, 3 A, Pin Plunger Actuator, PCB Snap-in Termination
alt
ZX40E30C01
MICRO SWITCH ZX Series Subminiature Basic Switch, SPDT, 125 Vac, 3 A, Straight Lever Actuator, PCB Snap-in Termination
Image
SKU
Description
alt
ZX10C10A01
MICRO SWITCH ZX 시리즈 초소형 기본 스위치, SPDT, 48Vdc, 0.1A, 핀 플런저 액추에이터, 솔더 종단
alt
ZX10C30B01
MICRO SWITCH ZX Series Subminiature Basic Switch, SPDT, 48 Vdc, 0.1 A, Straight Lever Actuator, PCB Snap-in Termination
alt
ZX10C30J01
MICRO SWITCH ZX Series Subminiature Basic Switch, SPDT, 48 Vdc, 0.1 A, Straight Lever Actuator, PCB Snap-in Termination
alt
ZX10E10A01
MICRO SWITCH ZX 시리즈 초소형 기본 스위치, SPDT, 48Vdc, 0.1A, 핀 플런저 액추에이터, 솔더 종단
alt
ZX10E10C01
MICRO SWITCH ZX 시리즈 초소형 기본 스위치, SPDT, 48Vdc, 0.1A, 직선 레버 액추에이터, 솔더 종단
alt
ZX10E10E01
MICRO SWITCH ZX 시리즈 초소형 기본 스위치, SPDT, 48Vdc, 0.1A, 시뮬레이션된 롤러 레버 액추에이터, 솔더 종단
alt
ZX40E10C01
MICRO SWITCH ZX 시리즈 초소형 기본 스위치, SPDT, 125Vac, 3A, 직선 레버 액추에이터, 솔더 종단
alt
ZX40E10E01
MICRO SWITCH ZX 시리즈 초소형 기본 스위치, SPDT, 125Vdc, 3A, 시뮬레이션된 롤러 레버 액추에이터, 솔더 종단
alt
ZX40E30A01
MICRO SWITCH ZX Series Subminiature Basic Switch, SPDT, 125 Vac, 3 A, Pin Plunger Actuator, PCB Snap-in Termination
alt
ZX40E30C01
MICRO SWITCH ZX Series Subminiature Basic Switch, SPDT, 125 Vac, 3 A, Straight Lever Actuator, PCB Snap-in Termination