Sensing and Control
XYR6000 Wireless Position Sensor - Product Overview

The XYR6000 Position Sensor allows remote, reliable monitoring in a variety of applications to avoid the time and safety risk of manually monitoring devices such as valve position in hazardous areas and remote installations. Wireless technology eliminates the need for communications cabling or power line installation, saving both time and money. The XYR6000 Wireless Position Sensor is based on the proven and reliable MICRO SWITCH™ CX Series hazardous area limit switch, available for more than 40 years. By combining the proven functionality of MICRO SWITCH™ technology with the OneWireless™ network, position sensors can now be used for many remote monitoring applications, including positioners, manual process valves, safety shower notification, tank level indication, door position, check valves, or any other presence/absence or position sensing application where installing wires is either inefficient or cost prohibitive.


To comply with explosion-proof switching requirements, the flame path within the switch housing is designed to contain and cool escaping hot gases and fumes that could cause an explosion outside of the switch.



• Positioners
• Eye bath stations
• Tank level
• Louvers
• Dampers
• Grain diverters
• Manual process valves
• Emergency showers
• Steam traps
• Relief valve doors
• Mining conveyor applications


First Name:
Last Name:
Phone Number: