==ci_id==163067== ==la_id==1==

What are you looking for?

This is Search input need to add more information.


Overview

The 3153 Series is a single-pole, single-throw switch activated by a snap-action bimetal disc. The case is laser welded to form a hermetically-sealed steel housing, with a glass-to-metal seal at the terminal junction. The low profile and compact design allow use in most applications that require miniaturization. Temperature calibrations are pre-set at the factory and each unit is thermally and mechanically inspected. It is available to open or close on temperature rise.
3153 Series High Reliability Thermostats – Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Precision and High Reliability Thermostats Datasheet -- 4MB
Thermostats Line Guide Product Line Guide English 444KB
Soldering Wire Leads on Precision Hermetic Thermostats Installation Instructions English 57KB
Thermal Sensors Product Range Guide English 12MB
Aerospace and Defense Product Range Guide Product Range Guide English 22MB

Browse 3153 Series Products

Product Functional Properties Operating Temperature Open Temperature Close Temperature
3153 00010044 Open on rise -29 °C to 177 °C [-20 °F to 350 °F] 15.6 °C [60 °F] max. 4.4 °C [40 °F] min.
3153 00010137 Close on rise -29 °C to 177 °C [-20 °F to 350 °F] 12.8 °C [55 °F] 18.3 °C [65 °F]
3153 00090035 Open on rise -29 °C to 177 °C [-20 °F to 350 °F] 65.6 °C [150 °F] 48.9 °C [120 °F]
3153 00160001 Open on rise -29 °C to 177 °C [-20 °F to 350 °F] -5.0 °C [23 °F] max. -15.0 °C [5 °F]
3153 00200039 Open on rise -29 °C to 177 °C [-20 °F to 350 °F] 82.8 °C [181 °F] 76.7 °C [170 °F]
3153 00230029 Close on rise -29 °C to 177 °C [-20 °F to 350 °F] 62.8 °C [145 °F] 71.1 °C [160 °F]
3153 00300016 Open on rise -29 °C to 177 °C [-20 °F to 350 °F] 18.3 °C [65 °F] -4 °C [25 °F]
3153 00400001 Open on rise -29 °C to 177 °C [-20 °F to 350 °F] 55.6 °C [132 °F] 50.0 °C [122 °F]
3153 00530006 Open on rise -29 °C to 177 °C [-20 °F to 350 °F] 80.0 °C [176 °F] 73.9 °C [165 °F]
3153 00980001 Open on rise -29 °C to 177 °C [-20 °F to 350 °F] 5.6 °C [42 °F] 0.0 °C [32 °F]

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.