==ci_id==163042== ==la_id==1==

What are you looking for?

This is Search input need to add more information.


Overview

The 2450RCH Series consists of a temperature-sensitive bimetal disc, electrically isolated from the switch, which actuates the normally closed contacts. The contacts open when the surface or ambient temperatures increase to the operating snap point of the calibrated disc. Response to temperature changes is extremely rapid due to the inherently low mass of the disc and the small size of the product.
2450RCH Series Commercial Thermostats – Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Commercial Thermostats Datasheet English 756KB
Thermostats Line Guide Product Line Guide English 444KB
Thermal Sensors Product Range Guide English 12MB

Browse 2450RCH Series Products

Product Functional Properties Open Temperature Close Temperature
2450RCH 80020677 Open on rise 246.1 °C [475 °F] 220.0 °C [428 °F]
2450RCH 80030275 Open on rise 21.1 °C [70 °F] 5.6 °C [42 °F]
2450RCH 80040487 Open on rise 260.0 °C [500 °F] 232.2 °C [450 °F]
2450RCH 80750352 Open on rise 116.7 °C [242 °F] 93.3 °C [200 °F]
2450RCH 80820902 Open on rise 160.0 °C [320 °F] 126.7 °C [260 °F]
2450RCH 80870469 Close on rise -8.3 °C [17 °F] 0.0 °C [32 °F]
2450RCH 81060075 Close on rise 47.8 °C [118 °F] 62.8 °C [145 °F]
2450RCH 81380040 Open on rise 157.2 °C [315 °F] 117.8 °C [244 °F]
2450RCH 82000050 Open on rise 93.3 °C [200 °F] 82.2 °C [180 °F]
2450RCH 86250002 Open on rise 157.2 °C [315 °F] 128.9 °C [264 °F]

Language

Social Media

Site Information

Do Not Sell My Personal Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.