What are you looking for?

This is Search input need to add more information.


Overview

The 2455RC Series consists of a temperature-sensitive bimetal disc, electrically isolated from the switch, which actuates the normally closed contacts. The contacts open when the surface or ambient temperatures increase to the operating snap point of the calibrated disc. Response to temperature changes is extremely rapid due to the inherently low mass of the disc and the small size of the product.
2455RC Commercial Thermostats – Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Commercial Thermostats Datasheet English 756KB
Thermostats Line Guide Product Line Guide English 444KB
Thermal Sensors Product Range Guide English 12MB

Browse 2455RC Series Products

Product Functional Properties Open Temperature Close Temperature
2455RC 01740113 Open on rise 176.7 °C [350 °F] 93.3 °C [200 °F]
2455RC 02140006 Open on rise 168.3 °C [335 °F] 148.9 °C [300 °F]
2455RC 02180018 Open on rise 210.0 °C [410 °F] 191.7 °C [12 °F]
2455RC 80580153 Open on rise 71.1 °C [160 °F] 37.8 °C [100 °F]
2455RC 80750269 Open on rise 48.9 °C [120 °F] 32.2 °C [90 °F]
2455RC 80821003 Open on rise 232.2 °C [450 °F] 184.4 °C [364 °F]
2455RC 81740207 Open on rise 121.1 °C [250 °F] 87.8 °C [190 °F]
2455RC 81740207 Open on rise 121.1 °C [250 °F] 87.8 °C [190 °F]
2455RC 84370028 Open on rise 130.0 °C [266 °F] 90.0 °C [194 °F]
2455RC 86610001 Close on rise 100.0 °C [212 °F] 48.9 °C [120 °F]

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.