What are you looking for?

This is Search input need to add more information.


Overview

The 2455RC Series consists of a temperature-sensitive bimetal disc, electrically isolated from the switch, which actuates the normally closed contacts. The contacts open when the surface or ambient temperatures increase to the operating snap point of the calibrated disc. Response to temperature changes is extremely rapid due to the inherently low mass of the disc and the small size of the product.
3455RC Commercial Thermostats – Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Commercial Thermostats Datasheet English 756KB
Thermostats Line Guide Product Line Guide English 444KB
Thermal Sensors Product Range Guide English 12MB

Browse 3455RC Series Products

Product Functional Properties Open Temperature Close Temperature
3455RC 00750246 Open on rise 76.7 °C [170 °F] 60.0 °C [140 °F]
3455RC 01000220 Open on rise 18.3 °C [65 °F] -1.1 °C [30 °F]
3455RC 01000221 Open on rise 23.9 °C [75 °F] 4.4 °C [40 °F]
3455RC 01000222 Open on rise 29.4 °C [85 °F] 12.8 °C [55 °F]
3455RC 01000223 Open on rise 35.0 °C [95 °F] 18.3 °C [65 °F]
3455RC 01000224 Open on rise 40.6 °C [105 °F] 23.9 °C [75 °F]
3455RC 01000225 Open on rise 46.1 °C [115 °F] 29.4 °C [85 °F]
3455RC 01000226 Open on rise 51.7 °C [125 °F] 35.0 °C [95 °F]
3455RC 01000227 Open on rise 57.2 °C [135 °F] 40.6 °C [105 °F]
3455RC 01000228 Open on rise 62.8 °C [145 °F] 46.1 °C [115 °F]

Language

Social Media

Site Information

Do Not Sell My Personal Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2021 Honeywell International Inc.