==ci_id==163035== ==la_id==1==

What are you looking for?

This is Search input need to add more information.


Overview

The 2450A Series is designed for use in both photoelectric and ionization type smoke detectors. The gold alloy contacts open or close on a temperature rise of 47 °C to 107 °C [117 °F to 225 °F]. They are epoxy sealed for long life and are available with or without heat collectors.
2450A Series Commercial Thermostats - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Commercial Thermostats Datasheet English 756KB
Thermostats Line Guide Product Line Guide English 444KB
Thermal Sensors Product Range Guide English 12MB

Browse 2450A Series Products

Product Functional Properties Open Temperature Close Temperature
2450A 02950006 Close on rise 32.2 °C [90 °F] min. 56.1 °C [133 °F]
2450A 02950007 Close on rise 61.7 °C [143 °F] min. 87.8 °C [190 °F]
2450A 02950008 Open on rise 56.1 °C [133 °F] 32.2 °C [90 °F] min.
2450A 02950010 Open on rise 87.8 °C [190 °F] 58.9 °C [138 °F] min.
2450A 03610011 Open on rise 87.8 °C [190 °F] 66.1 °C [151 °F]
2450A 05690001 Close on rise 32.2 °C [90 °F] min. 57.2 °C [135 °F]
2450A 80440041 Close on rise 32.2 °C [90 °F] min. 56.1 °C [133 °F]

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.