What are you looking for?

This is Search input need to add more information.


Overview

The 2450CMG Series consists of a temperature-sensitive bimetal disc, electrically isolated from the switch, which actuates the normally closed contacts. The contacts open when the surface or ambient temperatures increase to the operating snap point of the calibrated disc. The circuit will stay open above room ambient temperature until the manual reset button is pressed. Response to temperature changes is extremely rapid due to the inherently low mass of the disc and the small size of the product.
2450CMG Series Commercial Thermostats – Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Commercial Thermostats Datasheet English 756KB
Thermostats Line Guide Product Line Guide English 444KB
Thermal Sensors Product Range Guide English 12MB

Browse 2450CMG Series Products

Product Functional Properties Open Temperature Close Temperature
2450CMG 80020680 Open on rise 232.2 °C [450 °F] Manual
2450CMG 80750343 Open on rise 176.7 °C [350 °F] Manual
2450CMG 81000405 Open on rise 210.0 °C [410 °F] Manual
2450CMG 81000405 Open on rise 210.0 °C [410 °F] Manual
2450CMG 81840032 Open on rise 218.3 °C [425 °F] Manual
2450CMG 82090129 Open on rise 232.2 °C [450 °F] Manual
2450CMG 85170015 Open on rise 232.2 °C [450 °F] Manual
2450CMG 85780001 Open on rise 232.2 °C [450 °F] Manual
2450CMG 86980003 Open on rise 160.0 °C [320 °F] Manual
2450CMG 87610002 Open on rise 143.3 °C [290 °F] Manual

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2021 Honeywell International Inc.