==ci_id==163021== ==la_id==1==

What are you looking for?

This is Search input need to add more information.


Overview

The 3455RCG Series consists of a temperature-sensitive bimetal disc, electrically isolated from the switch, which actuates the normally closed contacts. The contacts open when the surface or ambient temperatures increase to the operating snap point of the calibrated disc. Response to temperature changes is extremely rapid due to the inherently low mass of the disc and the small size of the product. They have gold alloy contacts for low voltage applications.
3455RCG Precision Thermostats – Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Commercial Thermostats Datasheet English 756KB
Thermostats Line Guide Product Line Guide English 444KB
Thermal Sensors Product Range Guide English 12MB

Browse 3455RCG Series Products

Product Functional Properties Open Temperature Close Temperature
3455RCG 80020523 Open on rise 67.8 °C [154 °F] 50.0 °C [122 °F]
3455RCG 80880360 Close on rise 32.2 °C [90 °F] 40.6 °C [105 °F]
3455RCG 81570188 Open on rise 232.2 °C [450 °F] 204.4 °C [400 °F]
3455RCG 82170035 Open on rise 100.0 °C [212 °F] 76.1 °C [169 °F]
3455RCG 82700025 Open on rise 231.1 °C [448 °F] 175.6 °C [348 °F]
3455RCG 82980047 Open on rise 85.0 °C [185 °F] 65.0 °C [149 °F]
3455RCG 83070030 Open on rise 82.2 °C [180 °F] 37.8 °C [100 °F]
3455RCG 83680055 Open on rise 157.2 °C [315 °F] 135.0 °C [275 °F]
3455RCG 84230002 Open on rise 77.8 °C [172 °F] 57.8 °C [136 °F]
3455RCG 85760010 Open on rise 135.0 °C [275 °F] 117.8 °C [244 °F]

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.