==ci_id==163016== ==la_id==1==

What are you looking for?

This is Search input need to add more information.


Overview

The 3450CM Series consists of a temperature-sensitive bimetal disc, electrically isolated from the switch, which actuates the normally closed contacts. The contacts open when the surface or ambient temperatures increase to the operating snap point of the calibrated disc. The circuit will stay open above room ambient temperature until the manual reset button is pressed. Response to temperature changes is extremely rapid due to the inherently low mass of the disc and the small size of the product.
3450CM Series Commercial Thermostats – Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Commercial Thermostats Datasheet English 756KB
Thermostats Line Guide Product Line Guide English 444KB
Thermal Sensors Product Range Guide English 12MB

Browse 3450CM Series Products

Product Functional Properties Open Temperature Close Temperature
3450CM 02200002 Open on rise 260.0 °C [500 °F] Manual
3450CM 02540053 Open on rise 204.4 °C [400 °F] Manual
3450CM 06210049 Open on rise 188.9 °C [375 °F] Manual
3450CM 80010610 Open on rise 203.9 °C [399 °F] Manual
3450CM 80821005 Open on rise 126.7 °C [260 °F] Manual
3450CM 80870482 Open on rise 221.1 °C [430 °F] Manual
3450CM 81610227 Open on rise 100.0 °C [212 °F] Manual
3450CM 82800049 Open on rise 176.7 °C [350 °F] Manual
3450CM 82850099 Open on rise 160.0 °C [320 °F] Manual
3450CM 86490001 Open on rise 232.2 °C [450 °F] Manual

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.