What are you looking for?

This is Search input need to add more information.


Overview

The 2450RC Series consists of a temperature-sensitive bimetal disc, electrically isolated from the switch, which actuates the normally closed contacts. The contacts open when the surface or ambient temperatures increase to the operating snap point of the calibrated disc. Response to temperature changes is extremely rapid due to the inherently low mass of the disc and the small size of the product.
2450RC Series Commercial Thermostats – Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Commercial Thermostats Datasheet English 756KB
Thermostats Line Guide Product Line Guide English 444KB
Thermal Sensors Product Range Guide English 12MB

Browse 2450RC Series Products

Product Functional Properties Open Temperature Close Temperature
2450RC 00040250 Open on rise 198.9 °C [390 °F] max. 176.7 °C [350 °F] min.
2450RC 00820401 Open on rise 171.1 °C [340 °F] 143.3 °C [290 °F]
2450RC 80430254 Open on rise 260.0 °C [500 °F] 221.1 °C [430 °F]
2450RC 80920084 Close on rise 115.0 °C [239 °F] 130.0 °C [266 °F]
2450RC 80950211 Open on rise 98.9 °C [210 °F] 65.6 °C [150 °F]
2450RC 81000459 Open on rise 220.0 °C [428 °F] 192.2 °C [378 °F]
2450RC 81890031 Close on rise 57.2 °C [135 °F] 76.1 °C [169 °F]
2450RC 82000049 Open on rise 230.0 °C [446 °F] 100.0 °C [212 °F]
2450RC 82150051 Open on rise 176.7 °C [350 °F] 137.8 °C [280 °F]
2450RC 82330014 Open on rise 260.0 °C [500 °F] -33.0 °C [-22 °F]

Language

Social Media

Site Information

Do Not Sell My Personal Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2021 Honeywell International Inc.