==ci_id==163012== ==la_id==1==

What are you looking for?

This is Search input need to add more information.


Overview

The 2455RCG Series consists of a temperature-sensitive bimetal disc, electrically isolated from the switch, which actuates the normally closed contacts. The contacts open when the surface or ambient temperatures increase to the operating snap point of the calibrated disc. Response to temperature changes is extremely rapid due to the inherently low mass of the disc and the small size of the product. They have gold alloy contacts for low voltage applications.
2455RCG Commercial Thermostats – Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Commercial Thermostats Datasheet English 756KB
Thermostats Line Guide Product Line Guide English 444KB
Thermal Sensors Product Range Guide English 12MB

Browse 2455RCG Series Products

Product Functional Properties Open Temperature Close Temperature
2455RCG 80020646 Open on rise 260.0 °C [500 °F] 218.3 °C [425 °F]
2455RCG 80750328 Open on rise 176.7 °C [350 °F] 140.6 °C [285 °F]
2455RCG 80820930 Open on rise 257.2 °C [495 °F] 215.0 °C [419 °F]
2455RCG 80870480 Open on rise 130.0 °C [266 °F] 87.8 °C [190 °F]
2455RCG 80950165 Open on rise 218.3 °C [425 °F] 184.4 °C [364 °F]
2455RCG 81170348 Open on rise 250.0 °C [482 °F] 205.0 °C [401 °F]
2455RCG 81740176 Open on rise 104.4 °C [220 °F] 80.0 °C [176 °F]
2455RCG 81890022 Open on rise 135.0 °C [275 °F] 93.3 °C [200 °F]
2455RCG 82090073 Open on rise 148.9 °C [300 °F] 132.2 °C [270 °F]
2455RCG 82090073 Open on rise 148.9 °C [300 °F] 132.2 °C [270 °F]

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.