What are you looking for?

This is Search input need to add more information.


Overview

The 2450CM Series consists of a temperature-sensitive bimetal disc, electrically isolated from the switch, which actuates the normally closed contacts. The contacts open when the surface or ambient temperatures increase to the operating snap point of the calibrated disc. The circuit will stay open above room ambient temperature until the manual reset button is pressed. Response to temperature changes is extremely rapid due to the inherently low mass of the disc and the small size of the product.
2450CM Series Commercial Thermostats – Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Commercial Thermostats Datasheet English 756KB
Thermostats Line Guide Product Line Guide English 444KB
Thermal Sensors Product Range Guide English 12MB

Browse 2450CM Series Products

Product Functional Properties Open Temperature Close Temperature
2450CM 80820818 Open on rise 200.0 °C [392 °F] Manual
2450CM 80880374 Open on rise 210.0 °C [410 °F] Manual
2450CM 80980269 Open on rise 200.0 °C [392 °F] Manual
2450CM 81000461 Open on rise 200.0 °C [392 °F] Manual
2450CM 81580060 Open on rise 190.1 °C [375 °F] Manual
2450CM 82140044 Open on rise 232.2 °C [450 °F] Manual
2450CM 82540067 Open on rise 135.0 °C [275 °F] Manual
2450CM 84210015 Open on rise 93.3 °C [200 °F] Manual
2450CM 86210191 Open on rise 251.7 °C [485 °F] Manual
2450CM 86750003 Open on rise 168.3 °C [335 °F] Manual

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.