What are you looking for?

This is Search input need to add more information.


Overview

The 3455RM Series consists of a temperature-sensitive bimetal disc, electrically isolated from the switch, which actuates the normally closed contacts. The contacts open when the surface or ambient temperatures increase to the operating snap point of the calibrated disc. The circuit will stay open above room ambient temperature until the manual reset button is pressed. Response to temperature changes is extremely rapid due to the inherently low mass of the disc and the small size of the product.
3455RM Commercial Thermostats – Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Commercial Thermostats Datasheet English 756KB
Thermostats Line Guide Product Line Guide English 444KB
Thermal Sensors Product Range Guide English 12MB

Browse 3455RM Series Products

Product Functional Properties Open Temperature Close Temperature
2455RM 80580181 Open on rise 115.6 °C [240 °F] Manual
2455RM 80750327 Open on rise 73.9 °C [165 °F] Manual
2455RM 80820998 Open on rise 106.1 °C [223 °F] Manual
2455RM 80980261 Open on rise 107.2 °C [225 °F] Manual
2455RM 81290040 Open on rise 73.9 °C [165 °F] Manual
2455RM 81740201 Open on rise 98.9 °C [210 °F] Manual
2455RM 82540070 Open on rise 76.7 °C [170 °F] Manual
2455RM 85010006 Open on rise 83.3 °C [182 °F] Manual
2455RM 86040003 Open on rise 93.3 °C [200 °F] Manual
2455RM 86230002 Open on rise 148.9 °C [300 °F] Manual

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.